SWRS295A December 2022 – March 2024 AWRL6432
PRODUCTION DATA
SIGNAL NAME | DESCRIPTION | PIN TYPE | BGA PIN |
---|---|---|---|
VDD | 1.2V Core supply | PWR | C9, G7, G8, G9, H8, K7 |
VDDA_12RF | 1.2V RF Supply | PWR | L4, M4 |
VDDA_18BB | 1.8V analog supply | PWR | L5, M5 |
VDDA_18VCO | 1.8V analog supply | PWR | F3 |
VDD_SRAM | 1.2V SRAM supply | PWR | M7 |
VIN_18PM | 1.8V core supply | PWR | J5 |
VIOIN | 1.8V analog supply | PWR | G12, M11 |
VIOIN_18 | 1.8V analog supply | PWR | C8, K12, L8, M8 |
VIOIN_18CLK | 1.8V analog supply | PWR | C6 |
VNWA | 1.2V VNWA supply. Always connected to SRAM supply | PWR | L9 |
VPP | Voltage supply for fuse chain | PWR | A8 |
VSS | Ground | GND | A12, B7, E6, E7, E8, E9, F6, F7, F8, F9, H12, K9, M12 |
VSSA | Ground | GND | A1, A2, A4, A6, B2, B3, B4, B5, B6, C1, C2, D2, E1, E2, F2, F5, G1, G2, H2, J1, J2, K2, L1, L2, M1, M2 |
VSSA_PM | Ground | GND | E5 |