SWRS295A December 2022 – March 2024 AWRL6432
PRODUCTION DATA
The following table compares the features of radar devices.
FUNCTION | AWR6843AOP(1) | AWR6843(1) | AWR1843(1) | AWR1843AOP(1) | AWR1642 | AWR1443 | |||
---|---|---|---|---|---|---|---|---|---|
Antenna on Package (AOP) | - | - | Yes | - | - | Yes | - | - | |
Number of receivers | 3 | 3 | 4 | 4 | 4 | 4 | 4 | 4 | |
Number of transmitters | 2 | 2 | 3(2) | 3(2) | 3(2) | 3(2) | 2 | 3 | |
RF frequency range | 57 to 64GHz | 76 to 81GHz | 60 to 64 GHz | 60 to 64 GHz | 76 to 81 GHz | 60 to 64GHz | 76 to 81 GHz | 76 to 81 GHz | |
On-chip memory | 1MB | 1MB | 1.75MB | 1.75MB | 2MB | 1.75MB | 1.5MB | 576KB | |
Max I/F (Intermediate Frequency) (MHz) | 5 | 5 | 10 | 10 | 10 | 10 | 5 | 5 | |
Max real sampling rate (Msps) | 12.5 | 12.5 | 25 | 25 | 25 | 25 | 12.5 | 12.5 | |
Max complex sampling rate (Msps) | - | - | 12.5 | 12.5 | 12.5 | 12.5 | 6.25 | 6.25 | |
Safety and Security | |||||||||
Functional Safety -Compliance | ASIL-B Targeted | ASIL-B Targeted(3) | ASIL-B | ASIL-B | ASIL-B | ASIL-B | - | - | |
Device Security(4) | - | - | Yes | Yes | Yes | Yes | Yes | - | |
Processors | |||||||||
MCU | M4F | M4F | R4F | R4F | R4F | R4F | R4F | R4F | |
DSP | - | - | C674x | C674x | C674x | C674x | C674x | - | |
HWA | Yes | Yes | Yes | Yes | Yes | Yes | - | Yes | |
Peripherals | |||||||||
Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 | |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Controller Area Network (Classical CAN) interface | - | - | - | - | 1 | - | 1 | 1 | |
Controller Area Network (CAN-FD) interface | 1 | 1 | 2 | 2 | 1 | 2 | - | - | |
DSP Trace | - | - | Yes | Yes | Yes | Yes | Yes | - | |
PWM | Yes | Yes | Yes | Yes | Yes | Yes | Yes | - | |
DMM Interface |
- | - | Yes | Yes | Yes | Yes | Yes | - | |
Hardware In Loop (HIL/DMM) | - | - | Yes | Yes | Yes | Yes | Yes | - | |
GPADC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
ADC Raw Data Capture | RDIF | RDIF | LVDS | LVDS | LVDS | LVDS | LVDS | LVDS | |
LIN | Yes | Yes | - | - | - | - | - | - | |
UART | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |
1V bypass mode | N/A | N/A | Yes | Yes | Yes | Yes | Yes | Yes | |
JTAG | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
Per Chirp configurable TX phase shifter | BPM Only | BPM Only | Yes(5) | Yes(5) | Yes(5) | Yes(5) | BPM only | BPM Only | |
Product status | Product Preview (PP), Advance Information (AI), or Production Data (PD) | PD(6) | AI | PD(6) | PD(6) | PD(6) | PD(6) | PD(6) | PD(6) |