SWRS295A December 2022 – March 2024 AWRL6432
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | 1.2Vdigital power supply | 1.14 | 1.2 | 1.26 | V |
VIOIN | I/O supply (3.3Vor 1.8 V): All CMOS I/Os would operate on this supply. | 3.135 | 3.3 | 3.465 | V |
1.71 | 1.8 | 1.89 | |||
VIOIN_18 | 1.8Vsupply for CMOS IO | 1.71 | 1.8 | 1.89 | V |
VIN_18CLK | 1.8Vsupply for clock module | 1.71 | 1.8 | 1.89 | V |
VIN18BB | 1.8V Analog baseband power supply | 1.71 | 1.8 | 1.89 | V |
VIN_18VCO | 1.8V RF VCO supply | 1.71 | 1.8 | 1.89 | V |
VIH | Voltage Input High (1.8Vmode) | 1.17 | V | ||
Voltage Input High (3.3Vmode) | 2.25 | ||||
VIL | Voltage Input Low (1.8Vmode) | 0.3*VIOIN | V | ||
Voltage Input Low (3.3Vmode) | 0.62 | ||||
VOH | High-level output threshold (IOH = 6 mA) | VIOIN – 450 | mV | ||
VOL | Low-level output threshold (IOL = 6 mA) | 450 | mV | ||
NRESET SOP[1:0] | VIL (1.8V Mode) | 0.2 | V | ||
VIH (1.8V Mode) | 0.96 | ||||
VIL (3.3V Mode) | 0.3 | ||||
VIH (3.3V Mode) | 1.57 |