SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
SIGNAL NAME | PIN TYPE | DESCRIPTION | PKG1 PIN |
---|---|---|---|
GPIO_0 | IO | General Purpose Input/Output | A15, U12 |
GPIO_1 | IO | General Purpose Input/Output | B15, R11 |
GPIO_2 | IO | General Purpose Input/Output | F16, P16 |
GPIO_3 | IO | General Purpose Input/Output | R10, R16 |
GPIO_4 | IO | General Purpose Input/Output | N15, N16 |
GPIO_5 | IO | General Purpose Input/Output | N17, U16 |
GPIO_6 | IO | General Purpose Input/Output | U13, U15 |
GPIO_7 | IO | General Purpose Input/Output | C16, T11 |