SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
The AWRL684x device is a complete SOC which includes mmWave front end, customer programmable MCU, C66x DSP for advanced signal processing and analog baseband signal chain with four transmitters(3 transmitters for AWRL6843) and four receivers. This device is applicable as a radar-on-a-chip in use-cases with quality provision for memory, processing capacity, and application code size. These can be cost-effective automotive applications that are evolving from 24GHz narrowband implementation and emerging in-cabin radar applications. Typical application examples for this device include: child presence detection, occupant detection, seat belt reminder, gesture detection, driver vital sign monitoring, interior cabin sensing, driver vital sign monitoring and intruder detection. In terms of scalability, the AWRL684x device can be paired with a low-end external MCU to address more complex applications that can require additional memory for larger application software footprint and faster interfaces. The AWRL684x device also provides high speed data interfaces like LVDS and is designed for ADC capture..