SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
The 1.8V power supply ripple specifications mentioned in Table 7-5 are defined to meet a target spur level of –105dBc (RF Pin = –15dBm) at the RX. The spur and ripple levels have a dB-to-dB relationship, for example, a 1dB increase in supply ripple leads to a ~1dB increase in spur level. Values quoted are peak-peak levels for a sinusoidal input applied at the specified frequency. These values are being optimized and are subject to change.
FREQ (kHZ) | NOISE SPECIFICATION | RIPPLE SPECIFICATION | ||
---|---|---|---|---|
1.8V (µV/√Hz) | 1.2V (µV/√Hz) | 1.8V (mVpp) | 1.2V (mVpp) | |
10 | 6.057 | 44.987 | 0.035 | 1.996 |
100 | 2.677 | 26.801 | 0.760 | 2.233 |
200 | 2.388 | 28.393 | 0.955 | 3.116 |
500 | 0.757 | 9.559 | 0.504 | 1.152 |
1000 | 0.419 | 1.182 | 0.379 | 0.532 |
2000 | 0.179 | 1.256 | 0.153 | 0.561 |
5000 | 0.0798 | 0.667 | 0.079 | 0.297 |
10000 | 0.0178 | 0.104 | 0.017 | 0.046 |