SLUSCE2D April 2016 – January 2019
PRODUCTION DATA.
The battery detect routine should check for a missing battery while keeping the OUT terminal at a useable voltage. Whenever the battery is missing the CHG terminal should be high impedance.
The battery detect routine is run when entering and exiting TTDM to verify if battery is present, or run all the time if battery is missing and not in TTDM. On power-up, if battery voltage is greater than VRCH threshold, a battery detect routine is run to determine if a battery is present.
The battery detect routine is disabled while the IC is in TTDM, or has a TS fault. See Figure 9 for the Battery Detect Flow Diagram.