Refer to the PDF data sheet for device specific package drawings
The BQ21080 is a linear battery charger IC focusing on small solution size and low quiescent current for extending battery life. The device is available in an 8-ball chipscale package which does not need HDI PCB process for fabrication thereby reducing the PCB cost. The device can support up to 800-mA charging and system loads of up to 2.5 A.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
BQ21080 | DSBGA (8) |
1.6 mm x 1.1 mm |
DATE | REVISION | NOTES |
---|---|---|
January 2023 | * | Initial Release |