SLUSF49 January 2023 BQ21080
PRODUCTION DATA
Input overvoltage protection protects the device and downstream components connected to SYS, and BAT against damage from overvoltage on the input supply. When VIN > VIN_OVP, a VIN overvoltage condition is determined to exist. During the VIN overvoltage condition, the device turns the input FET OFF, battery discharge FET ON, sends a single 128-μs pulse on INT, and the fault bit (VIN_OVP_FAULT_FLAG) is updated over I2C. The VIN_PGOOD_STAT bit also is affected by the VIN overvoltage condition as the VIN powergood condition will fail. Once the VIN overvoltage condition is removed (VIN ≤ VIN_OVP - VIN_OV_HYS ), the VIN_OVP_STAT bit is cleared and the device returns to normal operation. Thereafter, a VIN powergood condition is determined if VIN > VBAT + VSLEEPZ and VIN > VIN_UVLO.