SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design requirements for the following design example are shown in Table 8-1.
PARAMETER | VALUE |
---|---|
IN Supply Voltage | 5 V |
Battery Regulation Voltage | 4.2 V |