SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A typical application of the BQ21088 consists of the device configured as an I2C controlled single cell Li-ion battery charger and power path manager or battery applications such as smart-watches and wireless headsets. A battery thermistor may be connected to the TS pin to allow the device to monitor the battery temperature and control charging as desired.
The system designer may connect the TS/MR pin input to a push-button to send interrupts to the host as a button is pressed or to allow the application end user to reset the system.