SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CIN = 1 µF, COUT = 10 µF, VIN = 5 V, VOUT = 3.8 V, ICHG = 10 mA (unless otherwise specified)
VIN = 5 V | VBAT = Floating |
VIN = 0 V → 5 V | VBAT = 3.8 V |
MR_LPRESS = 00 (5s Long Press Timer) | ||
PB_LPRESS_ACTION = 01 (Hardware Reset) |
EN_RST_SHIP = 10 (enable shutdown with wake on adapter insert only) |
VIN = 0 V | ||
PB_LPRESS_ACTION = 11 (enable shutown mode) | ||
MR_LPRESS = 00 (5 seconds) |
SYS_MODE = 00 → 01 → 10 → 11 |
WAKE1 = 1 s |
WAKE2 = 3 s |
PB_LPRESS_ACTION = HW Reset |
MR_LPRESS = 5 s |
VIN = 5 V | VBAT = 3.6 V |
MR_LPRESS = 00 (5s Long Press Timer) |
MR_LPRESS = 00 (5s Long Press Timer) PB_LPRESS_ACTION = 10 |
EN_RST_SHIP = 01 (enable shutdown with wake on adapter insert only) |
VIN = 0 V → 5 V → 0 V |
SYS_REG_CTRL = 000 → 111 in steps |
WAKE1 = 300 ms |
WAKE2 = 2 s |
PB_LPRESS_ACTION = HW Reset |
MR_LPRESS = 5 s |