SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
INPUT | |||||
tVIN_OVPZ_DGL | VIN_OVP deglitch, VIN falling | 30 | ms | ||
tSLEEP_DGL | Deglitch time to enter SLEEP, VIN falling | 64 | µs | ||
tVIN_WAKE | VIN Required for Shipmode or Shutdown Exit | 10 | ms | ||
BATTERY CHARGER | |||||
tREC_SC | Recovery time, BATOCP during Discharge Mode | 250 | ms | ||
tRETRY_SC | Retry window for SYS or BAT short circuit recovery(BATOCP) | 2 | s | ||
tBUVLO | Deglitch time to disconnect the BATFET when VBAT < VBUVLO setting | 60 | µs | ||
tTS_DUTY_ON | TS turnon-time (battery only mode) | 4 | ms | ||
tTS_DUTY_OFF | TS turnoff time (battery only mode) | 196 | ms | ||
DIGITAL CLOCK, WATCHDOG and PUSHBUTTON | |||||
tWDOG | I2C interface reset timer, adjustable | 40 | 160 | Disabled | s |
tI2CRESET | I2C interface inactive reset timer | 500 | ms | ||
tHW_RESET | Hardware Reset | 4 | 14 | s | |
tSHIPWAKE | Wake timer to count for ship mode (WAKE2 DefaultTimer) | 2 | s |