SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | IN | -0.3 | 25 | V |
Voltage | All other pins | -0.3 | 5.5 | V |
Input Current (DC) | IN | 1.1 | A | |
Output Sink Current | /INT | 20 | mA | |
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -65 | 150 | °C |