TA |
BATTERY VOLTAGE (V) |
OUT PIN FOR AC INPUT CONDITIONS(2) |
PART NUMBER(1)(3)(4) |
–40°C to 125°C |
4.2 |
Regulated to 6 V(5) |
bq24030RHLR |
4.2 |
Regulated to 6 V(5) |
bq24030RHLT |
4.1 |
Regulated to 6 V(5) |
bq24031RHLR |
4.1 |
Regulated to 6 V(5) |
bq24031RHLT |
4.2 |
Regulated to 4.4 V(5) |
bq24032ARHLR |
4.2 |
Regulated to 4.4 V(5) |
bq24032ARHLT |
4.2 |
Cutoff for AC overvoltage(6) |
bq24035RHLR |
4.2 |
Cutoff for AC overvoltage(6) |
bq24035RHLT |
4.2/4.36 Selectable |
Regulated to 4.4 V |
bq24038RHLR |
4.2/4.36 Selectable |
Regulated to 4.4 V |
bq24038RHLT |
(2) When power is applied via the USB pin (PSEL=low), the input voltage is switched straight through to the OUT pin, unless the USB input current limit is active, and then the OUT pin voltage will typically drop to the DPPM-OUT threshold or Battery voltage (whichever is higher).
(3) The RHL package is available in the following options:
R - taped and reeled in quantities of 3,000 devices per reel.
T - taped and reeled in quantities of 250 devices per reel.
(4) This product is RoHS compatible, including a lead concentration that does not exceed 0.1% of total product weight, and is suitable for use in specified lead-free soldering processes. In addition, this product uses package materials that do not contain halogens, including bromine (Br) or antimony (Sb) above 0.1% of total product weight.
(5) If AC < VO(OUT-REG), the AC is connected to the OUT pin by a P-FET, (Q1).
(6) If AC > V(CUT-OFF) the P-FET disconnects the OUT pin from the AC.