SLUS698F March 2006 – May 2017
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage(2) | IN, CE, ISET, OUT, PG, STAT1, STAT2, TE, TS | –0.3 | 7 | V |
Output sink/source current | STAT1, STAT2, PG | 15 | mA | ||
Output current | OUT | 1.5 | A | ||
TA | Operating free-air temperature range | –40 | 125 | °C | |
TJ | Junction temperature range | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 4.5 | 6.5 | V |
TJ | Operating junction temperature range | 0 | 125 | °C |
THERMAL METRIC(1) | bq2408x | UNIT | |
---|---|---|---|
DRC (VSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 49.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 69.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 23.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 24.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CURRENT | ||||||
ICC(VCC) | VCC current | VCC > VCC(min) | 1.2 | 2 | mA | |
ICC(SLP) | Sleep current | Sum of currents into OUT pin, VCC < V(SLP) |
2 | 5 | μA | |
ICC(STBY) | Standby current | CE = High, 0°C ≤ TJ ≤ 85°C | 150 | |||
IIB(OUT) | Input current on OUT pin | Charge DONE, VCC > VCC(MIN) | 1 | 5 | ||
VOLTAGE REGULATION VO(REG) + V(DO−MAX) ≤ VCC, I(TERM) < IO(OUT) ≤ 1 A | ||||||
VO(REG) | Output voltage | 4.2 | V | |||
Voltage regulation accuracy | TA = 25°C | −0.35% | 0.35% | |||
−1% | 1% | |||||
V(DO) | Dropout voltage (V(IN) − V(OUT)) | VO(OUT) = VO(REG), IO(OUT) = 1 A VO(REG) + V(DO)) ≤ VCC |
350 | 500 | mV | |
CURRENT REGULATION | ||||||
IO(OUT) | Output current range(1) | VI(OUT) > V(LOWV), VI(IN) − VI(OUT) > V(DO), VCC ≥ 4.5 V |
20 | 1000 | mA | |
V(SET) | Output current set voltage | Voltage on ISET pin, VCC ≥ 4.5 V, VI ≥ 4.5 V, VI(OUT) > V(LOWV), VI − VI(OUT) > V(DO) |
2.463 | 2.5 | 2.538 | V |
K(SET) | Output current set factor | 50 mA ≤ IO(OUT) ≤ 1 A | 307 | 322 | 337 | |
10 mA ≤ IO(OUT) < 50 mA | 296 | 320 | 346 | |||
1 mA ≤ IO(OUT) < 10 mA | 246 | 320 | 416 | |||
PRECHARGE AND SHORT-CIRCUIT CURRENT REGULATION | ||||||
V(LOWV) | Precharge to fast-charge transition threshold | Voltage on OUT pin | 2.8 | 3 | 3.2 | V |
Deglitch time for fast-charge to precharge transition | VCC(MIN) ≥ 4.5 V, tFALL = 100 ns, 10-mV overdrive, VI(OUT) decreasing below threshold |
250 | 375 | 500 | ms | |
IO(PRECHG) | Precharge range(2) | 0 V < VI(OUT) < V(LOWV), t < t(PRECHG) | 2 | 100 | mA | |
V(PRECHG) | Precharge set voltage | Voltage on ISET pin, VO(REG) = 4.2 V, 0 V < VI(OUT) > V(LOWV), t < t(PRECHG) |
240 | 255 | 270 | mV |
TERMINATION DETECTION | ||||||
I(TERM) | Charge termination detection range(3) | VI(OUT) > V(RCH), t < t(TRMDET) | 2 | 100 | mA | |
V(TERM) | Charge termination detection set voltage | Voltage on ISET pin, VO(REG) = 4.2 V, VI(OUT) > V(RCH), t < t(TRMDET) |
235 | 250 | 265 | mV |
tTRMDET | Deglitch time for termination detection | VCC(MIN) ≥ 4.5 V, tFALL = 100 ns charging current decreasing below 10-mV overdrive |
250 | 375 | 500 | ms |
BATTERY RECHARGE THRESHOLD | ||||||
V(RCH) | Recharge threshold | VO(REG) – 0.115 | VO(REG) − 0.10 | VO(REG) − 0.085 | V | |
t(DEGL) | Deglitch time for recharge detect | VCC(MIN) ≥ 4.5 V, tFALL = 100 ns decreasing below or increasing above threshold, 10-mV overdrive |
250 | 375 | 500 | ms |
STAT1, STAT2, and PG OUTPUTS | ||||||
VOL | Low-level output saturation voltage | IO = 5 mA | 0.25 | V | ||
CE and TE INPUTS | ||||||
VIL | Low-level input voltage | 0 | 0.4 | V | ||
VIH | High-level input voltage | 1.4 | ||||
IIL | Low-level input current | –1 | μA | |||
IIH | High-level input current | 1 | ||||
TIMERS | ||||||
t(PRECHG) | Precharge time | 1,584 | 1,800 | 2,016 | s | |
t(CHG) | Charge time | 22,176 | 25,200 | 28,224 | s | |
I(FAULT) | Timer fault recovery current | 200 | μA | |||
SLEEP COMPARATOR | ||||||
V(SLP) | Sleep-mode entry threshold voltage | 2.3 V ≤ VI(OUT) ≤ VO(REG) | VCC ≤ VI(OUT)
+ 80 mV |
V | ||
V(SLPEXIT) | Sleep-mode exit threshold voltage | VCC ≥ VI(OUT)
+ 190 |
||||
Sleep-mode entry deglitch time | V(IN) decreasing below threshold, tFALL = 100 ns, 10-mV overdrive |
250 | 375 | 500 | ms | |
THERMAL SHUTDOWN THRESHOLDS | ||||||
T(SHTDWN) | Thermal trip threshold | TJ increasing | 165 | °C | ||
Thermal hysteresis | 15 | |||||
UNDERVOLTAGE LOCKOUT | ||||||
UVLO | Undervoltage lockout | Decreasing VCC | 2.4 | 2.5 | 2.6 | V |
Hysteresis | 27 | mV | ||||
TEMPERATURE SENSE COMPARATOR (bq24081) | ||||||
V(TS1) | High-voltage threshold | 2.475 | 2.5 | 2.525 | V | |
V(TS2) | Low-voltage threshold | 0.485 | 0.5 | 0.515 | ||
I(TS) | TS pin current source | 96 | 102 | 108 | μA | |
t(DEGL) | Deglitch time for temperature fault | 250 | 375 | 500 | ms |
No battery – In termination deglitch prior to STAT1 going high. VOUT (VBAT) cycling between charge and done prior to screen capture | ||
Stat1 goes high – In done state | ||
2-V battery is inserted during the charge done state. | ||
Charging is initiated – STAT1 goes low and charge current is applied. | ||
Battery is removed – VOUT goes into regulation, IOUT goes to zero, and termination deglitch timer starts running (same as state 1). | ||
Deglitch timer expires – charge done is declared. |