PART NUMBER (1) (2) |
CHARGE REGULATION VOLTAGE (V) |
INTENDED APPLICATION |
BQ24120RHLR / BQ24120RHLT |
4.2 V |
Stand-alone |
BQ24123RHLR / BQ24123RHLT |
4.2 V / 8.4 V |
2.1 V to 15.5 V |
Externally programmable |
(1) The RHL package is available in the following options:
R - taped and reeled in quantities of 3,000 devices per reel
T - taped and reeled in quantities of 250 devices per reel
(2) This product is RoHS compatible, including a lead concentration that does not exceed 0.1% of total product weight, and is suitable for use in specified lead-free soldering processes.