SLUS688H March 2006 – November 2015
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage (with respect to VSS) | IN, VCC | 20 | V | ||
Input voltage (with respect to VSS and PGND) | STAT1, STAT2, PG, CE, CELLS, SNS, BAT | –0.3 | 20 | V | |
OUT | –0.7 | 20 | V | ||
TS, TTC | 7 | V | |||
VTSB | 3.6 | V | |||
ISET1, ISET2 | 3.3 | V | |||
Voltage difference between SNS and BAT inputs (VSNS - VBAT) | ±1 | V | |||
Output sink | STAT1, STAT2, PG | 10 | mA | ||
Output current (average) | OUT | 2.2 | A | ||
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | 300 | °C | |||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±500 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VCC and IN (Tie together) | 4.35 (1) | 16.0 (2) | V | |
Operating junction temperature range, TJ | –40 | 125 | °C |
THERMAL METRIC (1) | bq2412x | UNIT | |
---|---|---|---|
RHL (VQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 39.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 39.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 15.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 15.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CURRENTS | ||||||
IVCC(VCC) | VCC supply current | VCC > VCC(min), PWM switching | 10 | mA | ||
VCC > VCC(min), PWM NOT switching | 5 | |||||
VCC > VCC(min), CE = HIGH | 315 | μA | ||||
I(SLP) | Battery discharge sleep current, (SNS, BAT, OUT pins) | 0°C ≤ TJ ≤ 65°C, VI(BAT) = 4.2 V, VCC < V(SLP) or VCC > V(SLP) but not in charge |
3.5 | μA | ||
0°C ≤ TJ ≤ 65°C, VI(BAT) = 8.4 V, VCC < V(SLP) or VCC > V(SLP) but not in charge |
5.5 | |||||
0°C ≤ TJ ≤ 65°C, VI(BAT) = 12.6 V, VCC < V(SLP) or VCC > V(SLP) but not in charge |
7.7 | |||||
VOLTAGE REGULATION | ||||||
VOREG | Output voltage, bq24123 | CELLS = Low, in voltage regulation | 4.2 | V | ||
CELLS = High, in voltage regulation | 8.4 | |||||
Output voltage, bq24120 | Operating in voltage regulation | 4.2 | ||||
VIBAT | Feedback regulation REF for bq24125 only (W/FB) | IIBAT = 25 nA typical into pin | 2.1 | |||
Voltage regulation accuracy | TA = 25°C | –0.5% | 0.5% | |||
–1% | 1% | |||||
CURRENT REGULATION - FAST CHARGE | ||||||
IOCHARGE | Output current range of converter | VLOWV ≤ VI(BAT) < VOREG, V(VCC) - VI(BAT) > V(DO-MAX) |
150 | 2000 | mA | |
VIREG | Voltage regulated across R(SNS) Accuracy | 100 mV ≤ VIREG≤ 200 mV, (1) | –10% | 10% | ||
|
||||||
Programmed Where 5 kΩ ≤ RSET1 ≤ 10 kΩ, Select RSET1 to program VIREG, VIREG(measured) = IOCHARGE ×RSNS (–10% to 10% excludes errors due to RSET1 and R(SNS) tolerances) |
||||||
V(ISET1) | Output current set voltage | V(LOWV) ≤ VI(BAT) ≤ VO(REG), V(VCC) ≥ VI(BAT) + V (DO-MAX) |
1 | V | ||
K(ISET1) | Output current set factor | VLOWV ≤ VI(BAT) < VO(REG) , V(VCC) ≥ VI(BAT) + V(DO-MAX) |
1000 | V/A | ||
PRECHARGE AND SHORT-CIRCUIT CURRENT REGULATION | ||||||
VLOWV | Precharge to fast-charge transition voltage threshold, BAT | 68 | 71.4 | 75 | %VO(REG) | |
t | Deglitch time for precharge to fast charge transition | Rising voltage; tRISE, tFALL = 100 ns, 2-mV overdrive |
20 | 30 | 40 | ms |
IOPRECHG | Precharge range | VI(BAT) < VLOWV, t < tPRECHG | 15 | 200 | mA | |
V(ISET2) | Precharge set voltage, ISET2 | VI(BAT) < VLOWV, t < tPRECHG | 100 | mV | ||
K(ISET2) | Precharge current set factor | 1000 | V/A | |||
VIREG-PRE | Voltage regulated across RSNS-Accuracy | 10 mV ≤ VIREG-PRE ≤ 100 mV, (1) | –20% | 20% | ||
|
||||||
Where 1.0 kΩ ≤ RSET2 ≤ 10 kΩ, Select RSET2 to program VIREG-PRE, VIREG-PRE (Measured) = IOPRE-CHG × RSNS (–20% to 20% excludes errors due to RSET2 and RSNS tolerances) |
||||||
CHARGE TERMINATION (CURRENT TAPER) DETECTION | ||||||
ITERM | Charge current termination detection range | VI(BAT) > VOREG- VRCH | 15 | 200 | mA | |
VTERM | Charge termination detection set voltage, ISET2 | VI(BAT) > VOREG- VRCH | 100 | mV | ||
K(ISET2) | Termination current set factor | 1000 | V/A | |||
Charger termination accuracy | VI(BAT) > VOREG- VRCH | –20% | 20% | |||
tdg-TERM | Deglitch time for charge termination | Both rising and falling, 2-mV overdrive tRISE, tFALL = 100 ns |
20 | 30 | 40 | ms |
TEMPERATURE COMPARATOR AND VTSB BIAS REGULATOR | ||||||
%LTF | Cold temperature threshold, TS, % of bias | VLTF = VO(VTSB) × % LTF/100 | 72.8% | 73.5% | 74.2% | |
%HTF | Hot temperature threshold, TS, % of bias | VHTF = VO(VTSB) × % HTF/100 | 33.7% | 34.4% | 35.1% | |
%TCO | Cutoff temperature threshold, TS, % of bias | VTCO = VO(VTSB) × % TCO/100 | 28.7% | 29.3% | 29.9% | |
LTF hysteresis | 0.5% | 1.0% | 1.5% | |||
tdg-TS | Deglitch time for temperature fault, TS | Both rising and falling, 2-mV overdrive tRISE, tFALL = 100 ns |
20 | 30 | 40 | ms |
VO(VTSB) | TS bias output voltage | VCC > VIN(min), I(VTSB) = 10 mA 0.1 μF ≤ CO(VTSB) ≤ 1 μF |
3.15 | V | ||
VO(VTSB) | TS bias voltage regulation accuracy | VCC > IN(min), I(VTSB) = 10 mA 0.1 μF ≤ CO(VTSB) ≤ 1 μF |
–10% | 10% | ||
BATTERY RECHARGE THRESHOLD | ||||||
VRCH | Recharge threshold voltage | Below VOREG | 75 | 100 | 125 | mV/cell |
tdg-RCH | Deglitch time | VI(BAT) < decreasing below threshold, tFALL = 100 ns 10-mV overdrive |
20 | 30 | 40 | ms |
STAT1, STAT2, AND PG OUTPUTS | ||||||
VOL(STATx) | Low-level output saturation voltage, STATx | IO = 5 mA | 0.5 | V | ||
VOL(PG) | Low-level output saturation voltage, PG | IO = 10 mA | 0.1 | |||
CE , CELLS INPUTS | ||||||
VIL | Low-level input voltage | IIL = 5 μA | 0 | 0.4 | V | |
VIH | High-level input voltage | IIH = 20 μA | 1.3 | VCC | ||
TTC INPUT | ||||||
tPRECHG | Precharge timer | 1440 | 1800 | 2160 | s | |
tCHARGE | Programmable charge timer range | t(CHG) = C(TTC) × K(TTC) | 25 | 572 | minutes | |
Charge timer accuracy | 0.01 μF ≤ C(TTC) ≤ 0.18 μF | -10% | 10% | |||
KTTC | Timer multiplier | 2.6 | min/nF | |||
CTTC | Charge time capacitor range | 0.01 | 0.22 | μF | ||
VTTC_EN | TTC enable threshold voltage | V(TTC) rising | 200 | mV | ||
SLEEP COMPARATOR | ||||||
VSLP-ENT | Sleep-mode entry threshold | 2.3 V ≤ VI(OUT) ≤ VOREG, for 1 or 2 cells | VCC ≤ VIBAT +5 mV | VCC ≤ VIBAT +75 mV | V | |
VI(OUT) = 12.6 V, RIN = 1kΩ, bq24125 (2) |
VCC ≤ VIBAT –4 mV | VCC ≤ VIBAT +73 mV | ||||
VSLP-EXIT | Sleep-mode exit hysteresis, | 2.3 V ≤ VI(OUT)≤ VOREG | 40 | 160 | mV | |
tdg-SLP | Deglitch time for sleep mode | VCC decreasing below threshold, tFALL = 100 ns, 10-mV overdrive, PMOS turns off |
5 | μs | ||
VCC decreasing below threshold, tFALL = 100 ns, 10-mV overdrive, STATx pins turn off |
20 | 30 | 40 | ms | ||
UVLO | ||||||
VUVLO-ON | IC active threshold voltage | VCC rising | 3.15 | 3.30 | 3.50 | V |
IC active hysteresis | VCC falling | 120 | 150 | mV | ||
PWM | ||||||
Internal P-channel MOSFET on-resistance | 7 V ≤ VCC ≤ VCC(max) | 400 | mΩ | |||
4.5 V ≤ VCC ≤ 7 V | 500 | |||||
Internal N-channel MOSFET on-resistance | 7 V ≤ VCC ≤ VCC(max) | 130 | ||||
4.5 V ≤ VCC ≤ 7 V | 150 | |||||
fOSC | Oscillator frequency | 1.1 | MHz | |||
Frequency accuracy | –9% | 9% | ||||
DMAX | Maximum duty cycle | 100% | ||||
DMIN | Minimum duty cycle | 0% | ||||
tTOD | Switching delay time (dead time) | 20 | ns | |||
tsyncmin | Minimum synchronous FET on time | 60 | ns | |||
Synchronous FET minimum current-off threshold (3) | 50 | 400 | mA | |||
BATTERY DETECTION | ||||||
IDETECT | Battery detection current during time-out fault | VI(BAT) < VOREG – VRCH | 2 | mA | ||
IDISCHRG1 | Discharge current | VSHORT < VI(BAT) < VOREG – VRCH | 400 | μA | ||
tDISCHRG1 | Discharge time | VSHORT < VI(BAT) < VOREG – VRCH | 1 | s | ||
IWAKE | Wake current | VSHORT < VI(BAT) < VOREG – VRCH | 2 | mA | ||
tWAKE | Wake time | VSHORT < VI(BAT) < VOREG – VRCH | 0.5 | s | ||
IDISCHRG2 | Termination discharge current | Begins after termination detected, VI(BAT) ≤ VOREG |
400 | μA | ||
tDISCHRG2 | Termination time | 262 | ms | |||
OUTPUT CAPACITOR | ||||||
COUT | Required output ceramic capacitor range from SNS to PGND, between inductor and RSNS | 4.7 | 10 | 47 | μF | |
CSNS | Required SNS capacitor (ceramic) at SNS pin | 0.1 | μF | |||
PROTECTION | ||||||
VOVP | OVP threshold voltage | Threshold over VOREG to turn off P-channel MOSFET, STAT1, and STAT2 during charge or termination states | 110 | 117 | 121 | %VO(REG) |
ILIMIT | Cycle-by-cycle current limit | 2.6 | 3.6 | 4.5 | A | |
VSHORT | Short-circuit voltage threshold, BAT | VI(BAT) falling | 1.95 | 2 | 2.05 | V/cell |
ISHORT | Short-circuit current | VI(BAT) ≤ VSHORT | 35 | 65 | mA | |
TSHTDWN | Thermal trip | 165 | °C | |||
Thermal hysteresis | 10 |
PACKAGE | ΘJA | ΘJC | TA < 40°C POWER RATING |
DERATING FACTOR ABOVE TA = 40°C |
---|---|---|---|---|
RHL (1) | 46.87°C/W | 2.15°C/W | 1.81 W | 0.021 W/°C |