SLUSAB0D October 2010 – April 2016
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PART NUMBER | bq24153A | bq24156A | bq24158 | bq24159 |
---|---|---|---|---|
VOVP (V) | 6.5 | 9.8 | 6.5 | 9.8 |
D4 Pin Definition | OTG | SLRST | OTG | SLRST |
ICHARGE(MAX) at POR in 15-minute mode with R(SNS) = 68 mΩ (55 mΩ) and OTG=High on bq24153A/8 (mA) |
325 (402) | 325 (N/A) | 325 (402) | 325 (N/A) |
ICHARGE(MAX) in HOST mode with R(SNS) = 68 mΩ (55 mΩ) and Safety Limit Register increased from default (A) (1) | 1.25 (1.55A) | 1.55 (N/A) | 1.25 (1.55A) | 1.55(N/A) |
1.55 | N/A | 1.55 | N/A | |
Output regulation voltage at POR (V) | 3.54 | 3.54 | 3.54 | 3.54 |
Boost Function | Yes | No | Yes | No |
Input Current Limit in 15Min Mode | 100mA (OTG=LOW); 500mA (OTG=High) |
500mA | 100mA (OTG=LOW); 500mA (OTG=High) |
500mA |
Battery Detection at Power Up | Yes | Yes | No | No |
I2C Address | 6BH | 6AH | 6AH | 6AH |
PN1 (bit4 of 03H) | 1 | 0 | 1 | 0 |
PN0 (bit3 of 03H) | 0 | 0 | 0 | 0 |
Safety Timer and WD Timer | Enabled | Enabled | Enabled | Enabled |