The BQ24296/BQ24297 are highly-integrated switch-mode battery charge management and system power path management devices for 1 cell Li-Ion and Li-polymer batteries in a wide range of smart phone and tablet applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ24296/7 | VQFN (24) | 4.00 mm x 4.00 mm |
Changes from Revision C (December 2016) to Revision D (April 2023)
Changes from Revision B (November 2014) to Revision C (December 2016)
Changes from Revision A (October 2013) to Revision B (November 2014)
Changes from Revision * (September 2013) to Revision A (October 2013)
Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charge time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.
The device supports 3.9-V to 6.2-V USB input sources, including standard USB host port and USB charging port with 6.4-V over-voltage protection. The device is compliant with USB 2.0 and USB 3.0 power specifications with input current and voltage regulation. To set the default input current limit, the BQ24296 takes the result from the detection circuit in the system, such as USB PHY device and the BQ24297 detects the input source through D+/D- detection following the USB battery charging spec 1.2. In addition, the BQ24297 detects non-standard 2-A/1-A adapters. The device also supports USB On-the-Go operation by providing fast startup and supplying adjustable voltage 4.55-V to 5.5-V (default 5 V) on the VBUS with an accurate current limit up to 1.5 A.
The power path management regulates the system slightly above battery voltage but does not drop below 3.5-V minimum system voltage (programmable). With this feature, the system keeps operating even when the battery is completely depleted or removed. When the input source current or voltage limit is reached, the power path management automatically reduces the charge current to zero and then starts discharges the battery until the system power requirement is met. This supplement mode operation keeps the input source from getting overloaded.
The device initiates and completes a charging cycle when host control is not available. It automatically charges the battery in three phases: pre-conditioning, constant current, and constant voltage. In the end, the charger automatically terminates when the charge current is below a preset limit in the constant voltage phase. Later on, when the battery voltage falls below the recharge threshold, the charger automatically starts another charging cycle.
The charge device provides various safety features for battery charging and system operation, including negative thermistor monitoring, charging safety timer, and over-voltage/over-current protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable).
The STAT output reports the charging status and any fault conditions. The INT immediately notifies the host when a fault occurs.
The BQ24296 and BQ24297 are available in a 24-pin, 4.00 x 4.00 mm2 thin VQFN package.
BQ24296 | BQ24297 | |
---|---|---|
I2C Address | 6BH | 6BH |
USB OTG | Yes Adjustable 4.5 V to 5.5 V at 1.5 A (max) |
Yes Adjustable 4.5 V to 5.5 V at 1.5 A (max) |
USB Detection | PSEL | D+/D– |
Default Battery Voltage | 4.208 V | 4.208 V |
Default Charge Current | 2.048 A | 2.048 A |
Default Adapter Current Limit | 3 A | 3 A |
Default Pre-Charge Current / Max Pre-Charge Current | 256 mA / 2.048 A | 256 mA / 2.048 A |
Default Termination Current | 256 mA | 256 mA |
Charging Temperature Profile | Cold/Hot | Cold/Hot |
Status Output | STAT, PG | STAT |
STAT During Fault | Blinking at 1 Hz | Blinking at 1 Hz |
Default Safety Timer | 12 hr | 12 hr |
Default VINDPM | 4.36 V | 4.36 V |
Default Pre-charge Timer | 4 hr | 4 hr |
PIN | NUMBER | TYPE | DESCRIPTION | |
---|---|---|---|---|
BQ24296 | BQ24297 | |||
VBUS | VBUS | 1,24 | P | Charger Input Voltage. The internal n-channel reverse block MOSFET (RBFET) is connected between VBUS and PMID with VBUS on source. Place a 1-µF ceramic capacitor from VBUS to PGND and place it as close as possible to IC. |
PSEL | PSEL | 2 | I | Power source selection input. High indicates a USB host source and Low indicates an adapter source. |
– | D+ | 2 | I Analog |
Positive line of the USB data line pair. D+/D– based USB host/charging port detection. The detection includes data contact detection (DCD), primary detection in bc1.2, and non-standard adapters. |
PG | – | 3 | O | Open drain active low power good indicator. Connect to the pull up rail via 10-kΩ resistor. LOW indicates a good input source if the input voltage is between UVLO and ACOV, above SLEEP mode threshold, and current limit is above 30 mA. |
– | D– | 3 | I Analog |
Negative line of the USB data line pair. D+/D– based USB host/charging port detection. The detection includes data contact detection (DCD), primary detection in bc1.2, and non-standard adapters. |
STAT | STAT | 4 | O | Open drain charge status output to indicate various charger operation. Connect to the pull up rail via 10-kΩ resistor. LOW indicates charge in progress. HIGH indicates charge complete or charge disabled. When any fault condition occurs, STAT pin in the charge blinks at 1 Hz. |
SCL | SCL | 5 | I | I2C Interface clock. Connect SCL to the logic rail through a 10-kΩ resistor. |
SDA | SDA | 6 | I/O | I2C Interface data. Connect SDA to the logic rail through a 10-kΩ resistor. |
INT | INT | 7 | O | Open-drain Interrupt Output. Connect the INT to a logic rail via 10kΩ resistor. The INT pin sends active low, 256-µs pulse to host to report charger device status and fault. |
OTG | OTG | 8 | I Digital |
USB current limit selection pin during buck mode, and active high enable pin during boost mode. |
For BQ24296, when in buck
mode with USB host (PSEL = High), when OTG = High, IIN limit = 500
mA and when OTG = Low, IIN limit = 100 mA. For BQ24297, when in buck mode with USB host, when OTG = High, IIN limit = 500 mA and when OTG = Low, IIN limit = 100 mA. |
||||
The boost mode is activated when the REG01[5] = 1 and OTG pin is High. | ||||
CE | CE | 9 | I | Active low Charge Enable pin. Battery charging is enabled when REG01[5:4] = 01 and CE pin = Low. CE pin must be pulled high or low. |
ILIM | ILIM | 10 | I | ILIM pin sets the maximum input current limit by regulating the ILIM voltage at 1 V. A resistor is connected from ILIM pin to ground to set the maximum limit as IINMAX = (1V/RILIM) × KILIM. The actual input current limit is the lower one set by ILIM and by I2C REG00[2:0]. The minimum input current programmed on ILIM pin is 500 mA. |
TS | TS | 11 | I Analog |
Temperature qualification voltage input. Connect a negative temperature coefficient thermistor. Program temperature window with a resistor divider from REGN to TS to GND. Charge suspends or Boost disable when TS pin is out of range. A 103AT-2 thermistor is recommended. |
QON | QON | 12 | I | BATFET enable control in shipping mode. A logic low to high transition on this pin with minimum 2-ms high level turns on BATFET to exit shipping mode. It has internal 1-MΩ (Typ) pull down. For backward compatibility, when BATFET enable control function is not used, the pin can be no connect or tied to TS pin (10-kΩ NTC thermister only). (Refer to Section 9.3.1.2.2 for detail description). |
BAT | BAT | 13,14 | P | Battery connection point to the positive pin of the battery pack. The internal BATFET is connected between BAT and SYS. Connect a 10 µF closely to the BAT pin. |
SYS | SYS | 15,16 | I | System connection point. The internal BATFET is connected between BAT and SYS. When the battery falls below the minimum system voltage, switch-mode converter keeps SYS above the minimum system voltage. |
PGND | PGND | 17,18 | P | Power ground connection for high-current power converter node. Internally, PGND is connected to the source of the n-channel LSFET. On PCB layout, connect directly to ground connection of input and output capacitors of the charger. A single point connection is recommended between power PGND and the analog GND near the IC PGND pin. |
SW | SW | 19,20 | O | Switching node connecting to output inductor. Internally SW is connected to the source of the n-channel HSFET and the drain of the n-channel LSFET. Connect the 0.047-µF bootstrap capacitor from SW to BTST. |
BTST | BTST | 21 | P | PWM high side driver positive supply. Internally, the BTST is connected to the cathode of the boost-strap diode. Connect the 0.047-µF bootstrap capacitor from SW to BTST. |
REGN | REGN | 22 | P | PWM low side driver positive supply output. Internally, REGN is connected to the anode of the boost-strap diode. Connect a 4.7-µF (10-V rating) ceramic capacitor from REGN to analog GND. The capacitor should be placed close to the IC. REGN also serves as bias rail of TS pin. |
PMID | PMID | 23 | O | Connected to the drain of the reverse blocking MOSFET and the drain of HSFET. Given the total input capacitance, connect a 1-µF capacitor on VBUS to PGND, and the recommended 8.2 µF or more on PMID to PGND. |
Thermal Pad | Thermal Pad | – | P | Exposed pad beneath the IC for heat dissipation. Always solder thermal pad to the board, and have vias on the thermal pad plane star-connecting to PGND and ground plane for high-current power converter. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage (with respect to GND) | VBUS (converter not switching) | –2 | 15(2) | V |
PMID (converter not switching) | –0.3 | 15(2) | V | |
STAT, PG | –0.3 | 12 | V | |
BTST | –0.3 | 12 | V | |
SW | –2 | 7 8 (Peak for 20ns duration) | V | |
BAT, SYS (converter not switching) | –0.3 | 6 | V | |
SDA, SCL, INT, OTG, ILIM, REGN, TS, QON, CE , D+, D–, PSEL | –0.3 | 7 | V | |
BTST TO SW | –0.3 | 7 | V | |
PGND to GND | –0.3 | 0.3 | V | |
Output sink current | INT, STAT, PG | 6 | mA | |
Junction temperature | –40 | 150 | °C | |
Storage temperature range, Tstg | –65 | 150 | °C |