SLUSBP6D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
The BATFET can be forced off by the host through I2C REG07[5] . This bit allows the user to independently turn off the BATFET when the battery condition becomes abnormal during charging. When BATFET is off, there is no path to charge or discharge the battery. When battery is not attached, the BATFET should be turned off by setting REG07[5] to 1 to disable charging and supplement mode.