SLUSBP6D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
When REG02[0] is HIGH to reduce the charging current by 80%, the charging current could be less than the termination current. The charger device termination function should be disabled. When the battery is charged to fully capacity, the host disables charging through CE pin or REG01[5:4].