IN |
UVLO |
Undervoltage lock-out, input power detected threshold |
CE = LO or HI, VIN: 0 V → 3 V |
2.5 |
|
2.8 |
V |
Vhys(UVLO) |
Hysteresis on UVLO |
CE = LO or HI, VIN: 3 V → 0 V |
200 |
|
300 |
mV |
IDD |
Operating current |
CE = LO, no load on OUT pin, VIN = 5 V |
bq24380 |
|
|
250 |
μA |
bq24381 |
|
|
300 |
bq24382 |
|
|
300 |
ISTDBY |
Standby current |
CE = HI, VIN = 5.5 V |
|
|
100 |
μA |
INPUT-TO-OUTPUT CHARACTERISTICS |
VDO |
Dropout voltage IN to OUT |
CE = LO, VIN = 5 V, I(OUT) = 1 A |
|
|
280 |
mV |
IOFF |
Q1 off-state leakage current |
CE = HI, VIN = 5.5 V |
|
|
10 |
μA |
INPUT OVERVOLTAGE PROTECTION |
VO(REG) |
Output voltage |
CE = LO, VIN = 6 V |
bq24380 |
5.3 |
5.5 |
5.7 |
V |
bq24381 |
4.8 |
5 |
5.2 |
bq24382 |
4.8 |
5 |
5.2 |
VOVP |
Input overvoltage protection threshold |
CE = LO, VIN: 5 V → 8 V |
bq24380 |
6.1 |
6.3 |
6.5 |
V |
bq24831 |
6.88 |
7.1 |
7.31 |
bq24382 |
10.17 |
10.5 |
10.83 |
Vhys(OVP) |
Hysteresis on OVP |
CE = LO or HI, VIN: 7 V → 5 V |
bq24380 |
25 |
|
110 |
mV |
CE = LO or HI, VIN: 8 V → 5 V |
bq24831 |
25 |
|
120 |
bq24382 |
150 |
|
300 |
OUTPUT SHORT-CIRCUIT PROTECTION (ONLY at START-UP) |
IO(SC) |
Short-circuit detection threshold |
3 V < VIN < VOVP - Vhys(OVP) |
1.3 |
1.5 |
1.7 |
A |
tREC(SC) |
Retry interval if short-circuit detected |
|
|
64 |
|
ms |
BATTERY OVERVOLTAGE PROTECTION |
BVOVP |
Battery overvoltage protection threshold |
VIN > 4.5 V, CE = LO |
4.3 |
4.35 |
4.4 |
V |
Vhys(BVovp) |
Hysteresis on BV(OVP) |
VIN > 4.5 V, CE = LO |
200 |
|
320 |
mV |
I(VBAT) |
Input bias current on VBAT pin |
TJ = 25°C |
|
|
10 |
nA |
THERMAL PROTECTION |
TJ(OFF) |
Thermal shutdown temperature |
|
|
140 |
150 |
°C |
TJ(OFF-HYS) |
Thermal shutdown hysteresis |
|
|
20 |
|
°C |
LOGIC LEVELS ON CE |
VIL |
Logic LOW input voltage |
|
0 |
|
0.4 |
V |
VIH |
Logic HIGH input voltage |
|
1.4 |
|
|
V |
IIL |
|
|
|
|
1 |
μA |
IIH |
|
VCE = 1.8 V |
|
|
15 |
μA |
LOGIC LEVELS ON FAULT |
VOL |
Output LOW voltage |
ISINK = 5 mA |
|
|
0.2 |
V |
Ilkg |
Off-state leakage current, HI-Z |
VFAULT = 5 V |
|
|
10 |
μA |