The bq24780S device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multi-chemistry battery charging applications.
The bq24780S device supports hybrid power boost mode (previously called "turbo boost mode"). It allows battery discharge energy to system when system power demand is temporarily higher than adapter maximum power level. Therefore, adapter does not crash.
The bq24780S device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.
Through SMBus, system power management microcontroller programs input current, charge current, discharge current, and charge voltage DACs with high regulation accuracies.
The bq24780S device monitors adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) for host to throttle back CPU speed or reduce system power when needed.
The bq24780S device charges 1-, 2-, 3-, or 4-series Li+ cells.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq24780S | WQFN (28) | 4.00 × 4.00 mm2 |
Changes from B Revision (April 2015) to C Revision
Changes from A Revision (April 2015) to B Revision
Changes from * Revision (April 2015) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | SRN, SRP, ACN, ACP, CMSRC, VCC, BATSRC | –0.3 | 30 | V |
PHASE | –2 | 30 | ||
ACDET, SDA, SCL, LODRV, REGN, IADP, IDCHG, PMON, ILIM, ACOK, CMPIN, CMPOUT, BATPRES, TB_STAT | –0.3 | 7 | ||
PROCHOT | –0.3 | 5.7 | ||
BTST, HIDRV, ACDRV, BATDRV | –0.3 | 36 | ||
Differential voltage | BTST-PHASE, HIDRV-PHASE ACDRV-CMSRC, BATDRV-BATSRC | –0.3 | 7 | V |
Voltage | LODRV (2% duty cycle) | –4 | 7 | V |
HIDRV (2% duty cycle) | –4 | 36 | ||
Voltage | PHASE (2% duty cycle) | –4 | 30 | V |
Voltage | REGN (5ms) | –0.3 | 9 | V |
Maximum differential voltage | SRP–SRN, ACP–ACN | –0.5 | +0.5 | V |
Junction temperature, TJ | –40 | 155 | °C | |
Storage temperature, Tstg | –55 | 155 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101 (2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | SRN, SRP, ACN, ACP, CMSRC, VCC, BATSRC | 0 | 24 | V |
PHASE | –2 | 24 | ||
ACDET, SDA, SCL, LODRV, REGN, IADP, IDCHG, PMON, ILIM, ACOK, CMPIN, CMPOUT, BATPRES, TB_STAT | 0 | 6.5 | ||
PROCHOT | –0.3 | 5 | ||
BTST, HIDRV, ACDRV, BATDRV | 0 | 30 | ||
Maximum difference | SRP–SRN, ACP–ACN | –0.4 | +0.4 | V |
Junction temperature, TJ | –20 | 125 | °C | |
Operating free-air temperature, TA | –40 | 85 |
THERMAL METRIC(1) | bq24780S | UNIT | |
---|---|---|---|
RUY (WQFN) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 33.3 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 29.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 6.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 6.5 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | 1.3 | °C/W |
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
ACOK COMPARATOR | ||||||
tACOK_RISE_DEG | ACOK rising deglitch to turn on ACFET; VACDET > 2.4V [GBD] |
VVCC > VVCC_UVLO, ACDET ramps up, 1st time or REG0x12[12] = 0 |
100 | 150 | 200 | ms |
VVCC > VVCC_UVLO, ACDET ramps up, Not 1st time or REG0x12[12] = 1 |
0.9 | 1.3 | 1.7 | s | ||
tACOK_FALL_DEG | ACOK falling deglitch to turn off ACFET [GBD] |
VVCC > VVCC_UVLO, ACDET ramps down | 3 | µs | ||
INPUT OVERCURRENT COMPARATOR (ACOC) | ||||||
tACOC_DEG | Deglitch time to latch off ACFET | 9 | 12 | 15 | ms | |
SMBus TIMING CHARACTERISTICS | ||||||
tR | SCLK/SDATA rise time | 1 | µs | |||
tF | SCLK/SDATA fall time | 300 | ns | |||
tW(H) | SCLK pulse width high | 4 | 50 | µs | ||
tW(L) | SCLK pulse width low | 4.7 | µs | |||
tSU(STA) | Setup time for start condition | 4.7 | µs | |||
tH(STA) | Start condition hold time after which first clock pulse is generated | 4 | µs | |||
tSU(DAT) | Data setup time | 250 | ns | |||
tH(DAT) | Data hold time | 300 | ns | |||
tSU(STOP) | Setup time for stop condition | 4 | µs | |||
t(BUF) | Bus free time between start and stop condition | 4.7 | µs | |||
FS(CL) | Clock frequency | 10 | 100 | kHz | ||
HOST COMMUNICATION FAILURE | ||||||
ttimeout | SMBus bus release timeout(1) | 25 | 35 | ms | ||
tBOOT | Deglitch for watchdog reset signal | 10 | ms | |||
tWDI | Watchdog timeout period, REG0x12 [14:13] = 01(2) | 4 | 5 | 6 | s | |
tWDI | Watchdog timeout period, REG0x12 [14:13] = 10(2) | 70 | 88 | 105 | ||
tWDI | Watchdog timeout period, REG0x12 [14:13] = 11(2) (default) | 140 | 175 | 210 | ||
PWM DRIVER TIMING | ||||||
tDEADTIME_RISE | Driver dead time from low side to high side | 20 | ns | |||
tDEADTIME_FALL | Driver dead time from high side to low side | 20 | ns |
VIN = 20 V | ||
VIN = 5 V | ||
VIN = 12 V | ||
VIN = 20 V | ||
The bq24780S is a 1-4 cell battery charge controller with power selection for space-constrained, multi-chemistry portable applications such as notebook and detachable ultrabook. It supports wide input range of input sources from 4.5 V to 24 V, and 1-4 cell battery for a versatile solution.
The bq24780S supports automatic system power source selection with separate drivers for n-channel MOSFETS on the adapter side and battery side.
The bq24780S features Dynamic Power Management (DPM) to limit the input power and avoid AC adapter over-loading. During battery charging, as the system power increases, the charging current will reduce to maintain total input current below adapter rating. If system power demand is temporarily exceeds adapter rating, the bq24780S supports hybrid power boost mode (previously called "turbo boost mode") to allow battery discharge energy to supplement system power. For details of hybrid power boost mode, refer to Device Functional Modes section.
The bq24780S closely monitors system power (PMON), input current (IADP) and battery discharge current (IDCHG) with highly accurate current sense amplifiers. If current is too high, adapter or battery is removed, a PROCHOT signal is asserted to CPU so that the CPU optimizes its performance to the power available to the system.
The SMBus controls input current, charge current and charge voltage registers with high resolution, high accuracy regulation limits. It also sets the PROCHOT timing and threshold profile to meet system requirements.
The bq24780S gets power from adapter or battery. After VCC is above its UVLO threshold, the device wakes up and starts communication.
When VCC voltage is above UVLO, bq24780S powers up to turn on BATFET and starts SMBus communication. By default, bq24780S stays in low power mode (REG0x12[15] = 1) with lowest quiescent current. When REG0x12[15] is set to 0, the device enters performance mode. User can enable IDCHG buffer, PMON, PROCHOT or comparator through SMBus. REGN LDO is enabled (except for IDCHG buffer) for accurate reference.
An external resistor divider attenuates the adapter voltage before it goes to ACDET. The adapter detect threshold should typically be programmed to a value greater than the maximum battery voltage, but lower than the maximum allowed adapter voltage. When ACDET is above 0.6V, all bias circuits are enabled.
The open drain ACOK output can be pulled to external rail under the following conditions:
The REG0x37[11] tracks the status of ACOK pin. ACOK deglitch time is 150ms at the first time adapter plug-in, and 1.3 sec at the following plug-ins after VCC or SRN is above its UVLOZ.
When the VCC pin voltage is higher than 26 V, it is considered adapter over voltage. ACOK is pulled low, and charge is disabled. ACFET/RBFET are turned off to disconnect the high voltage adapter to system during ACOVP. BATFET is turned on if turn-on conditions are valid.
When VCC voltage falls below 24 V, it is considered as adapter voltage returns back to normal voltage. ACOK is pulled high by an external pullup resistor. BATFET is turned off and ACFET and RBFET is turned on to power the system from the adapter.
The bq24780S device automatically switches adapter or battery power to system. An automatic break-before-make logic prevents shoot-through currents when the selectors switch.
The ACDRV drives a pair of common-source (CMSRC) N-channel power MOSFETs (ACFET and RBFET) between adapter and ACP. The ACFET separates adapter from system and battery, and provides a limited di/dt when plugging in adapter by controlling the ACFET turn-on time. Meanwhile, it protects the adapter when the system or battery is shorted. The RBFET provides negative input voltage protection and battery discharge protection when adapter is shorted to ground, and minimizes system power dissipation with its low RDS(on) compared to a Schottky diode.
When the adapter is not present, ACDRV is pulled to CMSRC to keep ACFET and RBFET off, disconnecting the adapter from the system. BATDRV stays at VBATSRC + 6 V to connect battery to system if all of the following conditions are valid:
After the adapter plugs in, the system power source switches from battery to adapter if all of the following conditions are valid:
The gate drive voltage on ACFET and RBFET is VCMSRC + 6 V. If the ACFET/RBFET have been turned on for 20 ms, and the voltage across gate and source is still less than 5.7 V, ACFET and RBFET are turned off. After 1.3s delay, it resumes turning on ACFET and RBFET. If such a failure is detected seven times within 90 seconds, ACFET/RBFET are latched off and an adapter removal and system shut down is required to force ACDET < 0.6 V to reset the IC. After IC reset from latch off, ACFET/RBFET can be turned on again. After 90 seconds, the failure counter is reset to zero to prevent latch off.
To turn off ACFET/RBFET, one of the following conditions must be valid:
To limit the adapter inrush current during ACFET turn-on, the Cgs and Cgd external capacitor of ACFET must be carefully selected following the guidelines below:
In charge mode, the following conditions have to be valid to start charge:
One of the following conditions stops on-going charging:
Every time the charge is enabled, the charger automatically applies soft-start on charge current to avoid any overshoot or stress on the output capacitors or the power converter. The charge current starts at 128 mA, and the step size is 64 mA in CCM mode for a 10 mΩ current sensing resistor. Each step lasts around 400 μs in CCM mode, till it reaches the programmed charge current limit. No external components are needed for this function.
During DCM mode, the soft start up current step size is larger and each step lasts for longer time period due to the intrinsic slow response of DCM mode.
As an industry standard, a high-accuracy current sense amplifier (CSA) is used to monitor the input current (IADP) and the discharge current (IDCHG). IADP voltage is 20X or 40X the differential voltage across ACP and ACN. IDCHG voltage is 8X or 16X the differential voltage across SRN and SRP. After VCC is above UVLO and ACDET is above 0.6 V, IADP output becomes valid. .
A maximum 100-pF capacitor is recommended to connect on the output for decoupling high-frequency noise. An additional RC filter is optional, if additional filtering is desired. Note that adding filtering also adds additional response delay. The CSA output voltage is clamped at 3.3 V. To lower the voltage on current monitoring, a resistor divider from CSA output to GND can be used and accuracy over temperature can still be achieved
The bq24780S device monitors total available power from adapter and battery together. The ratio of PMON voltage and total power KPMON can be programmed in REG0x3B[9] with default 1 µA/W. The bq24780S device allows input sense resistor 2x or 1/2x of charge sense resistor by setting REG0x3B[13:12] to 1.
A resistor is connected on the PMON pin to converter output current to output voltage. A maximum 100-pF capacitor is recommended to connect on the output for decoupling high-frequency noise. An additional RC filter is optional, if additional filtering is desired. Note that adding filtering also adds additional response delay. The PMON output voltage is clamped to 3.3 V.
When CPU is running turbo mode, the peak power may exceed total available power from adapter and battery. The adapter current and battery discharge overshoot, or system voltage drop indicates the system power may be too high. When the adapter or battery is removed, the remaining power source may not support the peak power in turbo mode. The processor hot function in bq24780S monitors these events, and PROCHOT pulse is asserted.
The PROCHOT triggering events include:
The threshold of ICRIT, IDCHG or VSYS, and the deglitch time of ICRIT, INOM, IDCHG or CMPOUT are programmable through SMBus. Each triggering event can be individually enabled in REG0x3D[6:0].
When any event in PROCHOT profile is triggered, PROCHOT is asserted low for minimum 10 ms (default REG0x3C[4:3]=10). At the end of the 10 ms, if the PROCHOT event is still active, the pulse gets extended.
During one cycle of PROCHOT, all the triggering events are saved in status register REG0x3A[6:0] for easy test debug and system optimization.
The synchronous buck PWM converter uses a fixed frequency voltage control scheme and internal type III compensation network. The LC output filter gives a characteristic resonant frequency:
The resonant frequency, fo, is used to determine the compensation to ensure there is sufficient phase margin for the target bandwidth. The LC output filter should be selected to give a resonant frequency of 10- to 20-kHz nominal for the best performance. Suggested component value for a charge current of 800-kHz default switching frequency is shown in Table 1:
CHARGE CURRENT | 2A | 3A | 4A | 6A | 8A |
---|---|---|---|---|---|
Output Inductor Lo (µH) | 6.8 or 8.2 | 5.6 or 6.8 | 3.3 or 4.7 | 3.3 | 2.2 |
Output Capacitor Co (µF) | 20 | 20 | 20 | 30 | 40 |
Sense Resistor (mΩ) | 10 | 10 | 10 | 10 | 10 |
Ceramic capacitors show a DC-bias effect. This effect reduces the effective capacitance when a DC-bias voltage is applied across a ceramic capacitor, as on the output capacitor of a charger. The effect may lead to a significant capacitance drop, especially for high output voltages and small capacitor packages. See the manufacturer's data sheet about the performance with a DC bias voltage applied. It may be necessary to choose a higher voltage rating or nominal capacitance value to get the required value at the operating point.
With sufficient charge current, the inductor current does not cross 0, which is defined as CCM. The controller starts a new cycle with ramp coming up from 200 mV. As long as EAO voltage is above the ramp voltage, the high-side MOSFET (HSFET) stays on. When the ramp voltage exceeds EAO voltage, HSFET turns off and low-side MOSFET (LSFET) turns on. At the end of the cycle, ramp gets reset and LSFET turns off, ready for the next cycle. There is always break-before-make logic during transition to prevent cross-conduction and shoot-through. During the dead time when both MOSFETs are off, the body-diode of the low-side power MOSFET conducts the inductor current.
During CCM, the inductor current always flows and creates a fixed two-pole system. Having the LSFET turn-on keeps the power dissipation low and allows safe charging at high currents.
During the HSFET off time when LSFET is on, the inductor current decreases. If the current goes to 0, the converter enters DCM. Every cycle, when the voltage across SRP and SRN falls below 5 mV (0.5 A on 10 mΩ), the undercurrent-protection comparator (UCP) turns off LSFET to avoid negative inductor current, which may boost the system through the body diode of HSFET.
During DCM the loop response automatically changes. It changes to a single-pole system and the pole is proportional to the load current.
As the charge current is below 125 mA (on 10-mΩ sense resistor), the light load comparator keeps LSFET off. The converter enters non-sync mode. With LSFET, body diode blocks negative current in the inductor so that no current flows back to the input. As charge current rises above 250 mA, LSFET turns on again.
The charger switching frequency can be adjusted 600 kHz or 1 MHz to solve EMI issues through SMBus command REG0x12[9:8].
A battery LEARN cycle can be activated through the REG0x12[5]. When LEARN is enabled, the system receives power from the battery instead of the adapter turning off ACFET/RBFET and turning on BATFET. The LEARN function allows the battery to discharge in order to calibrate the battery gas gauge over a complete discharge and charge cycle. The controller automatically exits the LEARN cycle when the battery voltage is below the battery depletion threshold. The system switches back to adapter input by turning off BATFET and turning on ACFET/RBFET. After the LEARN cycle, REG0x12[5] is automatically reset to 0.
When the battery is removed during LEARN mode, BATPRES rises from low to high and the device exits LEARN mode. ACFET/RBFET quickly turns on in 100µs to prevent the system from crashing. The turn-on triggered by BATPRES is faster than that triggered by battery depletion comparator.
The bq24780S device includes a watchdog timer to terminate charging or hybrid power boost mode if the charger does not receive a write ChargeVoltage() or write ChargeCurrent() command within 175 s (adjustable through 0x12[14:13] command).
If a watchdog timeout occurs, all register values keep unchanged, but converter is suspended. A write to ChargeVoltage(), or ChargeCurrent(), or change REG0x12[14:13] resets watchdog timer and resumes converter for charging or hybrid power boost mode. The watchdog timer can be disabled, or set to 5, 88, or 175 s through SMBus command REG0x12[14:13]).
The bq24780S device cannot maintain the input current level if the charge current has been already reduced to 0. When the input current exceeds 1.25x or 2x of ICRIT set point (with 12-ms blank-out time), ACFET/RBFET is latches off and an adapter removal is required to force ACDET < 0.6 V to reset IC. After IC reset from latch off, ACFET/RBFET can be turned on again.
The ACOC function threshold can be set to 1.25x or 2x of ICRIT (REG37[9]) current or disabled through SMBus command (REG0x37[10]).
The bq24780S device has cycle-by-cycle peak overcurrent protection. It monitors the voltage across SRP and SRN, and prevents the current from exceeding the threshold based on the charge current set point. The high-side gate drive turns off for the rest of the cycle when over current is detected, and resumes when the next cycle starts.
The charge OCP threshold is automatically set to 6, 9, and 12 A on a 10-mΩ current sensing resistor based on charge current register value. This prevents the threshold from being too high, which is not safe, or too low, which can be triggered in typical operation. Select proper inductance to prevent OCP triggering in typical operation due to high inductor current ripple.
The bq24780S device does not allow the high-side and low-side MOSFET to turn-on when the battery voltage at SRN exceeds 104% of the regulation voltage set point. If BATOVP lasts over 30 ms, charger is completely disabled. This allows a quick response to an overvoltage condition – such as when the load is removed or the battery is disconnected. A 6-mA current sink from SRP to GND is only on during BATOVP and allows discharging the stored output inductor energy that is transferred to the output capacitors.
When battery voltage on SRN falls below 2.5 V, the converter resets for 1 ms and resumes charge if all the enable conditions in the Enable and Disable Charging section are satisfied. This prevents overshoot current in the inductor, which can saturate the inductor and may damage the MOSFET. The charge current is limited to 0.5 A on 10-mΩ current sensing resistor when BATLOWV condition persists and LSFET keeps off. The LSFET turns on only for a refreshing pulse to charge BTST capacitor.
The WQFN package has low thermal impedance, which provides good thermal conduction from the silicon to the ambient, to keep junction temperatures low. As an added level of protection, the charger converter turns off for self-protection whenever the junction temperature exceeds the 155°C. The charger stays off until the junction temperature falls below 135°C. During thermal shutdown, the REGN LDO current limit is reduced to 14 mA. Once the temperature falls below 135°C, charge can be resumed with soft start.
The bq24780S device has a unique short circuit protection feature. Its cycle-by-cycle current monitoring feature is achieved through monitoring the voltage drop across RDS(on) of the MOSFETs after a certain amount of blanking time. In case of a MOSFET short or inductor short circuit, the overcurrent condition is sensed by two comparators and two counters are triggered. After seven short circuit events, the charger is latched off and ACFET and RBFET are turned off to disconnect the adapter from the system. BATFET is turned on to connect the battery pack to the system. To reset the charger from latch-off status, the IC VCC pin must be pulled below UVLO or the ACDET pin must be pulled below 0.6 V. This can be achieved by removing the adapter and shutting down the operation system. The low-side MOSFET Vds monitor circuit is enabled by REG0x37[7], and the threshold is 750 mV. The high-side MOSFET Vds monitor circuit is enabled by REG0x37[6], and the threshold is 250 mV. During boost function, the low-side MOSFET short circuit protection threshold is used for cycle-by-cycle current limiting, charger does not latch up.
Due to the amount of blanking time to prevent noise when MOSFET just turns on, the cycle-by-cycle charge overcurrent protection may detect high current and turn off MOSFET first before the short circuit protection circuit can detect short condition because the blanking time has not finished. In such a case, the charger may not be able to detect a short circuit and the counter may not be able to count to seven then latch off. Instead the charger may continuously keep switching with very narrow duty cycle to limit the cycle-by-cycle current peak value. However, the charger should still be safe and does not cause failure because the duty cycle is limited to a very short time and the MOSFET should still be inside the safety operation area. During a soft start period, it may take a long time instead of just seven switching cycles to detect short circuit based on the same blanking time reason.
The bq24780S charges 1-4 cell battery in constant current (CC), and constant voltage (CV) mode. The host programs battery voltage in REG0x15(). According to battery voltage, the host programs appropriate charge current in REG0x14(). When battery is full or battery is not in good condition to charge, host terminates charge by setting REG0x12[0] to 1, or setting either ChargeVoltage() or ChargeCurrent() to zero.
See the Feature Description section for details on charge enable conditions and register programming.
The bq24780S device supports the hybrid power boost mode by allowing battery discharge energy to system when system power demand is temporarily higher than adapter maximum power level so the adapter does not crash. After device powers up, the REG0x37[2] is 0 to disable hybrid power boost mode. To enable hybrid power boost mode, host writes 1 to REG0x37[2]. The TB_STAT pin and REG0x37[1] indicate if the device is in hybrid power boost mode.
To support hybrid power boost mode, input current must be set higher than 1536 mA for 10 mΩ input current sensing resistor. When input current is higher than 107% of input current limit in REG0x3F(), charger IC allows battery discharge and charger converter changes from buck converter to boost converter. During hybrid power boost mode the adapter current is regulated at input current limit level so that adapter will not crash. The battery discharge current depends on system current requirement and adapter current limit. The watchdog timer can be enabled to prevent converter running at hybrid power boost mode for too long.
To keep the discharge current below battery OCP rating during boost mode, the bq24780S device supports discharge current regulation. After device powers up, the REG0x37[15] is 0 to disable discharge current regulation. To enable discharge current regulation, host writes 1 to REG0x37[15].
Once the battery discharge current is limited, the input current goes up to meet the system current requirement. The user can assert PROCHOT to detect input current increase (ICRIT or INOM), and request CPU throttling to lower the system power.
The bq24780S device operates as a slave, receiving control inputs from the embedded controller host through the SMBus interface. The bq24780S device uses a simplified subset of the commands documented in System Management Bus Specification V1.1, which can be downloaded from www.smbus.org. The bq24780S device uses the SMBus read-word and write-word protocols (shown in Table 2 and Table 3) to communicate with the smart battery. The bq24780S device performs only as a SMBus slave device with address 0b00010010 (0x12H) and does not initiate communication on the bus. In addition, the device has two identification registers, a 16-bit device ID register (0xFFH) and a 16-bit manufacturer ID register (0xFEH).
SMBus communication starts when VCC is above UVLO.
The data (SDA) and clock (SCL) pins have Schmitt-trigger inputs that can accommodate slow edges. Choose pullup resistors (10 kΩ) for SDA and SCL to achieve rise times according to the SMBus specifications. Communication starts when the master signals a start condition, which is a high-to-low transition on SDA, while SCL is high. When the master has finished communicating, the master issues a stop condition, which is a low-to-high transition on SDA, while SCL is high. The bus is then free for another transmission. Figure 7 and Figure 8 show the timing diagram for signals on the SMBus interface. The address byte, command byte, and data bytes are transmitted between the start and stop conditions. The SDA state changes only while SCL is low, except for the start and stop conditions. Data is transmitted in 8-bit bytes and is sampled on the rising edge of SCL. Nine clock cycles are required to transfer each byte in or out of the bq24780S device because either the master or the slave acknowledges the receipt of the correct byte during the ninth clock cycle. The bq24780S supports the charger commands listed in Table 2.
S (1)(3) |
SLAVE ADDRESS(1) | W (1)(6) |
ACK (2)(5) |
COMMAND BYTE(1) | ACK (2)(5) |
LOW DATA BYTE(1) | ACK (2)(5) |
HIGH DATA BYTE(1) | ACK (2)(5) |
P (1)(4) |
---|---|---|---|---|---|---|---|---|---|---|
7 bits | 1b | 1b | 8 bits | 1b | 8 bits | 1b | 8 bits | 1b | ||
MSB LSB | 0 | 0 | MSB LSB | 0 | MSB LSB | 0 | MSB LSB | 0 |
S(1)(3) | SLAVE ADDRESS(1) | W (1)(7) |
ACK (2)(5) |
COMMAND BYTE(1) | ACK (2)(5) |
S(1)(3) | SLAVE ADDRESS(1) | R(1)(8) | ACK (2)(5) |
LOW DATA BYTE(2) | ACK (1)(5) |
HIGH DATA BYTE(2) | NACK (1)(6) |
P (1)(4) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7 bits | 1b | 1b | 8 bits | 1b | 7 bits | 1b | 1b | 8 bits | 1b | 8 bits | 1b | |||
MSB LSB | 0 | 0 | MSB LSB | 0 | MSB LSB | 1 | 0 | MSB LSB | 0 | MSB LSB | 1 |
A = Start condition | H = LSB of data clocked into slave |
B = MSB of address clocked into slave | I = Slave pulls SMBDATA line low |
C = LSB of address clocked into slave | J = Acknowledge clocked into master |
D = R/W bit clocked into slave | K = Acknowledge clock pulse |
E = Slave pulls SMBDATA line low | L = Stop condition, data executed by slave |
F = ACKNOWLEDGE bit clocked into master | M = New start condition |
G = MSB of data clocked into slave |
A = Start condition | G = MSB of data clocked into master |
B = MSB of address clocked into slave | H = LSB of data clocked into master |
C = LSB of address clocked into slave | I = Acknowledge clock pulse |
D = R/W bit clocked into slave | J = Stop condition |
E = Slave pulls SMBDATA line low | K = New start condition |
F = ACKNOWLEDGE bit clocked into master |
The bq24780S supports thirteen battery-charger commands that use either Write-Word or Read-Word protocols, as summarized in Table 4. ManufacturerID() and DeviceID() can be used to identify the bq24780S. The ManufacturerID() command always returns 0x0040H and the DeviceID() command always returns 0x0030H.
REGISTER ADDRESS | REGISTER NAME | READ OR WRITE | DESCRIPTION | POR STATE |
---|---|---|---|---|
0x12H | ChargeOption0() Table 5 | Read or Write | Charge Options Control 0 | 0xE108H |
0x3BH | ChargeOption1() Table 6 | Read or Write | Charge Options Control 1 | 0xC210H |
0x38H | ChargeOption2()Table 7 | Read or Write | Charge Options Control 2 | 0x0384H |
0x37H | ChargeOption3()Table 8 | Read or Write | Charge Options Control 3 | 0x1A40H |
0x3CH | ProchotOption0()Table 9 | Read or Write | PROCHOT Options Control 0 | 0x4A54H |
0x3DH | ProchotOption1() Table 10 | Read or Write | PROCHOT Options Control 1 | 0x8120H |
0x3AH | ProchotStatus() Table 11 | Read Only | PROCHOT status | 0x0000H |
0x14H | ChargeCurrent() Table 12 | Read or Write | 7-bit Charge Current Setting | 0x0000H |
0x15H | ChargeVoltage() Table 13 | Read or Write | 11-bit Charge Voltage Setting | 0x0000H |
0x39H | DischargeCurrent() Table 15 | Read or Write | 6-bit Discharge Current Setting | 0x1800H, or 6144mA |
0x3FH | InputCurrent() Table 14 | Read or Write | 6-bit Input Current Setting | 0x1000H, or 4096mA |
0xFEH | ManufacturerID() | Read Only | Manufacturer ID | 0x0040H |
0xFFH | DeviceID() | Read Only | Device ID | 0x30H |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Low Power Mode Enable | WATCHDOG Timer Adjust | Reserved | Switching Frequency | ||||
R/W | R/W | R | R/W | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LEARN Mode Enable | IADP Amplifier Gain for Primary Input | IDCHG Amplifier Ratio | Reserved | Charge Inhibit | ||
R | R/W | R/W | R/W | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | BIT NAME | DESCRIPTION |
---|---|---|
[15] | Low Power Mode Enable (EN_LWPWR) |
0: IC in performance mode with battery only. The PROCHOT, current/power monitor buffer and independent comparator follow register setting. 1: IC in low power mode with battery only. IC is in the lowest quiescent current when this bit is enabled. PROCHOT, discharge current monitor buffer, power monitor buffer and independent comparator are disabled (default at POR) |
[14:13] | WATCHDOG Timer Adjust (WDTMR_ADJ) |
Set maximum delay between consecutive SMBus write charge voltage or charge current command. If IC does not receive write on REG0x14() or REG0x15() within the watchdog time period, the charger converter stops to disable charge and boost mode operation. After expiration, the timer will resume upon the write of REG0x14() or REG0x15(). The charge or boost operation will resume if all the other conditions are valid. 00: Disable watchdog timer 01: Enabled, 5 sec 10: Enabled, 88 sec 11: Enable watchdog timer (175 s) (default at POR) |
[12:10] | Reserved | 0 - Reserved |
[9:8] | Switching Frequency (PWM_FREQ) |
Converter switching frequency. 00: 600 kHz 01: 800 kHz (default at POR) 10: 1 MHz 11: Reserved |
[7:6] | Reserved | 0 - Reserved |
[5] | LEARN Mode Enable (EN_LEARN) |
Battery LEARN mode enable. In LEARN mode, ACFET and RBFET turns off and BATFET turns on. When /BATPRES is HIGH, IC exits LEARN mode and this bit is set back to 0. When the battery is depleted, the charger cannot enable LEARN mode 0: Disable LEARN mode (default at POR) 1: Enable LEARN mode |
[4] | IADP Amplifier Gain for Primary Input (IADP_GAIN) |
Ratio of IADP pin voltage over the voltage across ACP and ACN. 0: 20X (default at POR) 1: 40X |
[3] | IDCHG Amplifier Gain (IDCHG_GAIN) |
Ratio of IDCHG pin voltage over the voltage across SRN and SRP. 0: 8x with discharge current regulation range 0-32A. 0: 8x with discharge current regulation range 0-32A. 1: 16x with discharge current regulation range (default at POR) |
[2:1] | Reserved | 0 - Reserved |
[0] | Charge Inhibit (CHRG_INHIBIT) |
Charge inhibit. When this bit is 0, battery charging is enabled with valid value in REG0x14() and REG0x15() 0: Enable charge (default at POR) 1: Inhibit charge |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
BAT Depletion Comparator Threshold | Input/Discharge Sense Resistor Ratio R | EN_IDCHG | EN_PMON | PMON Gain | Reserved | ||
R/W | R/W | R/W | R/W | R/W | R | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Independent Comparator Reference | Independent Comparator Polarity | Independent Comparator Deglitch Time | Power Path Latch-off Enable | Reserved | Discharge SRN for Shipping Mode_EN | Reserved | |
R/W | R/W | R/W | R/W | R | R/W | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | BIT NAME | DESCRIPTION |
---|---|---|
[15:14] | Battery Depletion Threshold (BAT_DEPL_VTH) | Battery over-discharge threshold.During LEARN cycle, when battery voltage is below the depletion threshold, the IC exits LEARN mode. During boost mode, when battery voltage is below the depletion threshold, the IC exits boost mode. 00: Falling threshold = 59.19% of voltage regulation limit (~2.486V/cell) 01: Falling threshold = 62.65% of voltage regulation limit (~2.631V/cell) 10: Falling threshold = 66.55% of voltage regulation limit (~2.795V/cell) 11: Falling threshold = 70.97% of voltage regulation limit (2.981V/cell) (default at POR) |
[13:12] | (RSNS_RATIO) | 0 - Adjust the PMON calculation with different input sense resistor RAC and charge sense resistor RSR. 00: RAC and RSR 1:1 (default at POR) 01: RAC and RSR 2:1 10: RAC and RSR 1:2 11: Reserved |
[11] | EN_IDCHG | IDCHG pin output enable. 0: Disable IDCHG output to minimize Iq (default at POR) 1: Enable IDCHG output |
[10] | EN_PMON | PMON pin output enable. 0: Disable PMON output to minimize Iq (default at POR) 1: Enable PMON output |
[9] | PMON Gain (PMON_RATIO) |
Ratio of PMON output current vs total input and battery power with 10 mΩ sense resistor. 0: 0.25 µA/W 1: 1 µA/W (default at POR) With the sense resistor is 20/10 mΩ, or 10/20 mΩ, or 20/20mΩ (RAC and RSR) 0: 0.5 µA/W 1: 2 µA/W (default at POR) |
[8] | Reserved | 0 - Reserved |
[7] | Independent Comparator Reference (CMP_REF) | Independent comparator internal reference. 0: 2.3 V (default at POR) 1: 1.2 V |
[6] | Independent Comparator Polarity (CMP_POL) | Independent comparator output polarity 0: When CMPIN is above internal threshold, CMPOUT is LOW (default at POR) 1: When CMPIN is above internal threshold, CMPOUT is HIGH |
[5:4] | Independent Comparator Deglitch Time (CMP_DEG) | Independent comparator deglitch time, applied on the edge where CMPOUT goes LOW. No deglitch time is applied on the rising edge of CMPOUT. 00: Independent comparator is disabled 01: Independent comparator is enabled with output deglitch time 1 µs (default at POR) 10: Independent comparator is enabled with output deglitch time 2 ms 11: Independent comparator is enabled with output deglitch time 5 sec |
[3] | Power Path Latch-off Enable (EN_FET_LATCHOFF ) | When independent comparator is triggered, both ACFET/RBFET turn off. The latch off is cleared by either POR or write this bit to zero. 0: When independent comparator is triggered, no power path latch off (default at POR) 1: When independent comparator is triggered, power path latches off. |
[2] | Reserved | 0 - Reserved |
[1] | Discharge SRN for Shipping Mode (EN_SHIP_DCHG) | Discharge SRN pin for 140 ms with minimum 5-mA current. When 140 ms is over, this bit is reset to 0. 0 : Disable discharge mode (default at POR) 1: Enable discharge mode |
[0] | Reserved | 0 - Reserved |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Reserved | ||||||
R | R | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Independent External Current Limit Enable | Reserved | Reserved | Reserved | ||||
R/W | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | BIT NAME | DESCRIPTION |
---|---|---|
[15:10] | Reserved | 0 – Reserved |
[9:8] | Reserved | 1 - Reserved |
[7] | External Current Limit Enable (EN_EXTILIM) | External ILIM pin enable to set the charge and discharge current. 0: Charge/discharge current limit is set by REG0x14() and 0x39(). 1: Charge/discharge current limit is set by the lower value of ILIM pin and registers. (default at POR) |
[6:3] | Reserved | 0 - Reserved |
[2] | Reserved | 1 - Reserved |
[1:0] | Reserved | 0 - Reserved |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Discharge Current Regulation Enable | Reserved | ACOK Deglitch Time for Primary Input | Adapter Present Indicator | ACOC Enable | ACOC Limit | Reserved | |
R/W | R | R/W | R/W | R/W | R/W | R | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HSFET VDS Threshold | LSFET VDS Threshold | Fast DPM Threshold | Fast DPM Deglitch Time | Hybrid Power Boost Mode Enable | Boost Mode Indication | Reserved | |
R/W | R/W | R/W | R/W | R/W | R/W | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | BIT NAME | DESCRIPTION |
---|---|---|
[15] | Discharge Current Regulation Enable(EN_IDCHG_REG) | Battery discharge current regulation enable. 0: Disable discharge current regulation (default at POR) 1: Enable discharge current regulation |
[14:13] | Reserved | 0 - Reserved |
[12] | ACOK Deglitch Time for Primary Input (ACOK_DEG ) | Adjust ACOK rising edge deglitch time. After POR, the first time adapter plugs in, deglitch time is always 150 ms regardless of register bit. Starting from the 2nd time adapter plugs in, the deglitch time follows the bit setting. During system over-current, or system short when ACDET is pulled below 2.4 V, 1.3 sec deglitch time keeps ACFET/RBFET turn off long enough before the next turn on. 0: ACOK rising edge deglitch time 150ms 1: ACOK rising edge deglitch time 1.3 sec (default at POR) |
[11] | Adapter Present Indicator (ACOK_STAT ) |
Input present indicator. Same logic as ACOK pin. This bit is read only. 0: AC adapter is not present 1: AC adapter is present |
[10] | ACOC Enable (EN_ACOC) | ACOC protection threshold by monitoring ACP_ACN voltage. 0: Disable ACOC (default at POR) 1: Enable ACOC |
[9] | ACOC Limit (ACOC_VTH) | ACOC protection threshold by monitoring ACP_ACN voltage. 0: 125% of ICRIT 1: 200% of ICRIT (default at POR) |
[8] | Reserved | 0 – Reserved |
[7] | HSFET VDS Threshold (IFAULT_HI) | MOSFET/inductor short protection by monitoring high side MOSFET drain-source voltage. 0: Disable (default at POR) 1: 750 mV |
[6] | LSFET VDS Threshold (IFAULT_LO) | MOSFET/inductor short protection by monitoring low side MOSFET drain-source voltage. Also as cycle-by-cycle current limit protection threshold during boost function. 0: Disable 1: 250 mV (default at POR) |
[5] | Fast DPM Threshold (FDPM_VTH) | Fast DPM comparator threshold to enter hybrid power boost mode. (Minimum DPM setting for boost mode: 1536 mA) 0: 107% (falling 93%)(<default at POR) 1: 115% (falling 85%) |
[4:3] | Fast DPM Deglitch Time (FDPM_DEG) | Response time from system current exceeding Fast DPM Threshold to battery discharge in boost mode. 00: Response time 150 µs (default at POR) 01: Response time 250 µs 1X: Response time 50 µs |
[2] | Hybrid Power Boost Mode Enable (EN_BOOST) | Boost mode enable bit. When /BATPRES goes from LOW to HIGH (battery removal), this bit will be reset to zero to disable boost mode. 0: Disable hybrid power boost mode (default at POR) 1: Enable hybrid power boost mode |
[1] | Boost Mode Indication (BOOST_STAT) | In boost mode indicator. It goes LOW when the device is in boost mode. This bit is read only. 0: Charger is not in hybrid power boost mode (default at POR) 1: Charger is in hybrid power boost mode |
[0] | Reserved | 0 – Reserved |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ICRIT Threshold | ICRIT Deglitch time | Reserved | |||||
R/W | R/W | R | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSYS Threshold | PROCHOT Pulse Extension Enable | PROCHOT Pulse Width | PROCHOT Pulse Clear | PROCHOT Pulse Clear | INOM Deglitch Time | Reserved | |
R/W | R/W | R/W | R/W | R/W | R/W | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IDCHG Threshold | IDCHG comparator deglitch time | ||||||
R/W | R/W | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PROCHOT input current envelop selector | ||||||
R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | BIT NAME | DESCRIPTION |
---|---|---|
[15:10] | IDCHG Threshold (IDCHG_VTH) | 6 bit, range, range 0 A to 32256 mA, step 512 mA. Measure current between SRN and SRP. Trigger when the discharge current is above the threshold. Default: 16384 mA (100000) |
[9:8] | IDCHG Deglitch Time (IDCHG_DEG) | Typical IDCHG deglitch time. 00: 1.6 ms 01: 100 µs (default at POR) 10: 6 ms 11: 12 ms |
[7] | Reserved | 0 - Reserved |
[6:0] | PROCHOT input current envelop selector (PROFILE) | When adapter is present, the PROCHOT function is enabled by the below bits. When adapter is removed, ICRIT, INOM, BATPRES, and ACOK functions are automatically disabled in the PROCHOT profile. Comparator, IDCHG, and VSYS function settings are preserved. When all the bits are 0, PROCHOT function is disabled. Bit 6: Independent comparator, 0: disable (default at POR); 1: enable Bit 5: ICRIT, 0: disable; 1: enable (default at POR) Bit 4: INOM, 0: disable (default at POR); 1: enable Bit 3: IDCHG, 0: disable (default at POR); 1: enable Bit 2: VSYS, 0: disable (default at POR); 1: enable Bit 1: BATPRES, 0: disable (default at POR) ; 1: enable (one-shot rising edge triggered) Bit 0: ACOK, 0: disable (default at POR) ; 1: enable (one-shot falling edge triggered) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PROCHOT status | ||||||
R/W | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | BIT NAME | DESCRIPTION |
---|---|---|
[15:7] | Reserved | 0 - Reserved |
[6:0] | PROCHOT status (Read only) | The status of all events triggered during the same PROCHOT pulse are set to 1. The register resets when either of below two conditions occurs.
Bit 6: Independent comparator, 0: Not triggered; 1: Triggered Bit 5: ICRIT, 0: Not triggered; 1: Triggered Bit 4: INOM, 0: Not triggered; 1: Triggered Bit 3: IDCHG, 0: Not triggered; 1: Triggered Bit 2: VSYS, 0: Not triggered; 1: Triggered Bit 1: BATPRES, 0: Not triggered ; 1: Triggered Bit 0: ACOK, 0: Not triggered ; 1: Triggered |
To set the charge current, write a 16-bit ChargeCurrent() command (0x14H or 0b00010100) using the data format listed in Table 12. With 10-mΩ sense resistor, the bq24780S device provides a charge current range of 128 mA to 8.128 A, with 64-mA step resolution. Upon POR, charge current is 0 A. Any conditions for ACOK low except ACOV resets the ChargeCurrent() to 0. Sending ChargeCurrent() 0 mA terminates charge.
To provide secondary protection, the bq24780S has an ILIM pin with which the user can program the maximum allowed charge current. Internal charge current limit is the lower one between the voltage set by ChargeCurrent(), and the voltage on ILIM pin. To disable this function, the user can pull ILIM above 2 V, which is the maximum charge current regulation limit. When ILIM is below 60 mV, battery charging is disabled. The preferred charge current limit can be derived from below equation:
The SRP and SRN pins are used to sense RSR with default value of 10 mΩ. However, resistors of other values can also be used. For a larger sense resistor, a larger sense voltage is given, and a higher regulation accuracy; but, at the expense of higher conduction loss. If current sensing resistor value is too high, it may trigger an overcurrent protection threshold because the current ripple voltage is too high. In such a case, either a higher inductance value or a lower current sensing resistor value should be used to limit the current ripple voltage level. A current sensing resistor value no more than 20 mΩ is suggested.
BIT | BIT NAME | DESCRIPTION |
---|---|---|
0 | Not used; value ignored | |
1 | Not used; value ignored | |
2 | Not used; value ignored | |
3 | Not used; value ignored | |
4 | Not used; value ignored | |
5 | Not used; value ignored | |
6 | Charge Current, DACICHG 0 | 0 = Adds 0 mA of charger current 1 = Adds 64 mA of charger current |
7 | Charge Current, DACICHG 1 | 0 = Adds 0 mA of charger current 1 = Adds 128 mA of charger current |
8 | Charge Current, DACICHG 2 | 0 = Adds 0 mA of charger current 1 = Adds 256 mA of charger current |
9 | Charge Current, DACICHG 3 | 0 = Adds 0 mA of charger current 1 = Adds 512 mA of charger current |
10 | Charge Current, DACICHG 4 | 0 = Adds 0 mA of charger current 1 = Adds 1024 mA of charger current |
11 | Charge Current, DACICHG 5 | 0 = Adds 0 mA of charger current 1 = Adds 2048 mA of charger current |
12 | Charge Current, DACICHG 6 | 0 = Adds 0 mA of charger current 1 = Adds 4096 mA of charger current |
13 | Not used; 1 = invalid write | |
14 | Not used; 1 = invalid write | |
15 | Not used; 1 = invalid write |
To set the output charge regulation voltage, write a 16-bit ChargeVoltage() command (0x15H or 0b00010101) using the data format listed in Table 13. The bq24780S device provides charge voltage range from 1.024 to 19.200 V, with 16-mV step resolution. Upon POR, charge voltage limit is 0 V. Sending ChargeVoltage() 0 mV terminates charge.
The SRN pin is used to sense the battery voltage for voltage regulation and should be connected as close to the battery as possible, and directly place a decoupling capacitor (0.1 µF recommended) as close to IC as possible to decouple high frequency noise.
BIT | BIT NAME | DESCRIPTION |
---|---|---|
0 | Not used; value ignored | |
1 | Not used; value ignored | |
2 | Not used; value ignored | |
3 | Not used; value ignored | |
4 | Charge voltage, DACV 0 | 0 = Adds 0 mV of charger voltage 1 = Adds 16 mV of charger voltage |
5 | Charge voltage, DACV 1 | 0 = Adds 0 mV of charger voltage 1 = Adds 32 mV of charger voltage |
6 | Charge voltage, DACV 2 | 0 = Adds 0 mV of charger voltage 1 = Adds 64 mV of charger voltage |
7 | Charge voltage, DACV 3 | 0 = Adds 0 mV of charger voltage 1 = Adds 128 mV of charger voltage |
8 | Charge voltage, DACV 4 | 0 = Adds 0 mV of charger voltage 1 = Adds 256 mV of charger voltage |
9 | Charge voltage, DACV 5 | 0 = Adds 0 mV of charger voltage 1 = Adds 512 mV of charger voltage |
10 | Charge voltage, DACV 6 | 0 = Adds 0 mV of charger voltage 1 = Adds 1024 mV of charger voltage |
11 | Charge voltage, DACV 7 | 0 = Adds 0 mV of charger voltage 1 = Adds 2048 mV of charger voltage |
12 | Charge voltage, DACV 8 | 0 = Adds 0 mV of charger voltage 1 = Adds 4096 mV of charger voltage |
13 | Charge voltage, DACV 9 | 0 = Adds 0 mV of charger voltage 1 = Adds 8192 mV of charger voltage |
14 | Charge voltage, DACV 10 | 0 = Adds 0 mV of charger voltage 1 = Adds 16384 mV of charger voltage |
15 | Not used; 1 = invalid write |
System current normally fluctuates as portions of the system are powered-up or put to sleep. With the input current limit, the output current requirement of the AC wall adapter can be regulated its rating, reducing system cost.
The total input current, from a wall cube or other DC source, is the sum of the system supply current and the current required by the charger. When the input current exceeds the set input current limit, the bq24780S device decreases the charge current to provide priority to system load. As the system current rises, the available charge current drops linearly to 0. Thereafter, charger goes into hybrid power boost mode and adds battery power to support system load. During turbo-boost mode, input current stays in regulation.
During DPM regulation, the total input current is the sum of the device supply current IBIAS, the charger input current, and the system load current ILOAD, and can be estimated as follows:
In the above equation, η is the efficiency the switching regulator and IBATTERY is the battery charging or discharging current (positive for charging and negative for discharging). In charging mode, the charger converter is in buck configuration. In turbo-boost mode, the charger converter is in boost configuration.
To set the input current limit, write a 16-bit InputCurrent() command (0x3FH or 0b00111111) using the data format listed in Table 14. When using a 10-mΩ sense resistor, the bq24780S device provides an input-current limit range of 128 mA to 8.064 A, with 128-mA resolution. Upon POR, default input current limit is 4096 mA on 10-mΩ current sensing resistor (RAC).
The ACP and ACN pins are used to sense RAC with default value of 10 mΩ. However, resistors of other values can also be used. For a larger sense resistor, larger sense voltage is given, and higher regulation accuracy, but at the expense of higher conduction loss.
BIT | BIT NAME | DESCRIPTION |
---|---|---|
0 | Not used; value ignored | |
1 | Not used; value ignored | |
2 | Not used; value ignored | |
3 | Not used; value ignored | |
4 | Not used; value ignored | |
5 | Not used; value ignored | |
6 | Not used; value ignored | |
7 | Input current, DACIIN 0 | 0 = Adds 0 mA of input current 1 = Adds 128 mA of input current |
8 | Input current, DACIIN 1 | 0 = Adds 0 mA of input current 1 = Adds 256 mA of input current |
9 | Input current, DACIIN 2 | 0 = Adds 0 mA of input current 1 = Adds 512 mA of input current |
10 | Input current, DACIIN 3 | 0 = Adds 0 mA of input current 1 = Adds 1024 mA of input current |
11 | Input current, DACIIN 4 | 0 = Adds 0 mA of input current 1 = Adds 2048 mA of input current |
12 | Input current, DACIIN 5 | 0 = Adds 0 mA of input current 1 = Adds 4096 mA of input current |
13 | Not used; 1 = invalid write | |
14 | Not used; 1 = invalid write | |
15 | Not used; 1 = invalid write |
To set the discharging current limit, write a 16-bit DischargeCurrent() command (0x39H or 0b00111111) using the data format listed in Table 15. When using a 10-mΩ sense resistor, the bq24780S device provides a discharge current limit range of 512 mA to 32.256 A, with 512-mA resolution. Upon POR, default discharge current limit is 6.144 A on 10-mΩ current sensing resistor (RSR).
To provide secondary protection during battery discharge, the bq24780S has an ILIM pin with which the user can program the maximum discharge current. Typically, the user sets the limit below battery pack over current protection (OCP) threshold for maximum battery discharge capacity. Refer to battery specification for OCP information. Internal discharge current limit is the lower one between the voltage set by DischargeCurrent(), and the voltage on ILIM pin. To disable this function, the user can pull ILIM pin above 1.6V, which is the maximum discharge current regulation limit. When ILIM is below 60mV, battery discharge is disabled. The preferred discharge current limit can be derived from Equation 5.
BIT | BIT NAME | DESCRIPTION |
---|---|---|
0 | Not used; value ignored | |
1 | Not used; value ignored | |
2 | Not used; value ignored | |
3 | Not used; value ignored | |
4 | Not used; value ignored | |
5 | Not used; value ignored | |
6 | Not used; value ignored | |
7 | Not used; value ignored | |
8 | Not used; value ignored | |
9 | Discharge current, DACIIN 0 | 0 = Adds 0 mA of input current 1 = Adds 512 mA of discharge current |
10 | Discharge current, DACIIN 1 | 0 = Adds 0 mA of input current 1 = Adds 1024 mA of discharge current |
11 | Discharge current, DACIIN 2 | 0 = Adds 0 mA of input current 1 = Adds 2048 mA of discharge current |
12 | Discharge current, DACIIN 3 | 0 = Adds 0 mA of input current 1 = Adds 4096 mA of discharge current |
13 | Discharge current, DACIIN 4 | 0 = Adds 0 mA of input current 1 = Adds 8192 mA of discharge current |
14 | Discharge current, DACIIN 5 | 0 = Adds 0 mA of input current 1 = Adds 16384 mA of discharge current |
15 | Not used; 1 = invalid write |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The bq24780SEVM-583 evaluation module (EVM) is a complete charger module for evaluating the bq24780S. The application curves were taken using the bq24780SEVM-583. Refer to the EVM user's guide (SLUUBA6) for EVM information.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage(2) | 17.7V < Adapter Voltage < 24V |
Input Current Limit (2) | 3.2A for 65W adapter |
Battery Charge Voltage(1) | 12592mV for 3s battery |
Battery Charge Current(1) | 4096mA for 3s battery |
Battery Discharge Current(1) | 6144mA for 3s battery |
The parameters are configurable using the evaluation software.
The simplified application circuit (see Figure 16) shows the minimum capacitance requirements for each pin. Inductor, capacitor, and MOSFET selection are explained in the rest of this section. Refer to the EVM user's guide (SLUUBA6) for the full application schematic.
Reversely insert the battery pack into the charger output during production or hard shorts on battery to ground will generate negative output voltage on SRP, SRN, and BATSRC pins. IC internal electrostatic-discharge (ESD) diodes from GND pin to SRP or SRN pins and two anti-parallel (AP) diodes between SRP and SRN pins can be forward biased and negative current can pass through the ESD diodes and AP diodes when output has negative voltage. Small resistors for SRP, SRN and BATSRC (R12-R14) further limits the negative current into these pins. Suggest resistor value is 10 Ω for SRP, SRN, and BATSRC pins.
Q6, R12, and R13 in Figure 17 give system and IC protection from reversed adapter voltage. In normal operation, Q6 is turned off by negative Vgs. When adapter voltage is reversed, Q6 Vgs is positive. As a result, Q6 turns on to short gate and source of Q2 so that Q2 is off. Q2 body diode blocks negative voltage to system. However, CMSRC and ACDRV pins need R3 and R4 to limit the current due to the ESD diode of these pins when turned on. Q6 must has low Vgs threshold voltage and low Qgs gate charge so it turns on before Q2 turns on. R3 and R4 must have enough power rating for the power dissipation when the ESD diode is on. If Q1 is replaced by Schottky diode for reverse adapter voltage protection, no extra small MOSFET and resistors are needed.
When the adapter is not present, if VCC is powered with voltage higher than UVLO directly or indirectly (such as through a LDO or switching converter) from battery, the internal BATFET charge pump gives the BATFET pin 6-V higher voltage than the SRN pin to drive the n-channel BATFET. As a result, the battery has higher quiescent current. This is only necessary when the battery powers the system due to a high system current that goes through the MOSFET channel instead of the body diode to reduce conduction loss and extend the battery working life. When the system is totally shutdown, it is not necessary to let the internal BATFET charge pump work. The host controller can turn off the switches in the battery pack to disconnect the battery from the system. Some packs may wake up again if the voltage on SRN pin stays above pack UVLO too long. By setting ChargeOption0() bit[1] to 1, host can enable current source inside charger IC to discharge the SRN pin quickly. As a result, the system is discharged down to zero to minimize the quiescent current.
The bq24780S has three selectable fixed switching frequency. Higher switching frequency allows the use of smaller inductor and capacitor values. Inductor saturation current should be higher than the charging current (ICHG) plus half the ripple current (IRIPPLE):
The inductor ripple current depends on input voltage (VIN), duty cycle (D = VOUT/VIN), switching frequency (fS) and inductance (L):
The maximum inductor ripple current happens with D = 0.5 or close to 0.5. For example, the battery charging voltage range is from 9V to 12.6V for 3-cell battery pack. For 20V adapter voltage, 10V battery voltage gives the maximum inductor ripple current. Another example is 4-cell battery, the battery voltage range is from 12V to 16.8V, and 12V battery voltage gives the maximum inductor ripple current.
Usually inductor ripple is designed in the range of (20-40%) maximum charging current as a trade-off between inductor size and efficiency for a practical design.
The bq24780S has charge under current protection (UCP) by monitoring charging current sensing resistor cycle-by-cycle. The typical cycle-by-cycle UCP threshold is 5mV falling edge corresponding to 0.5A falling edge for a 10mΩ charging current sensing resistor. When the average charging current is less than 125mA for a 10mΩ charging current sensing resistor, the low side MOSFET is off until BTST capacitor voltage needs to refresh the charge. As a result, the converter relies on low side MOSFET body diode for the inductor freewheeling current.
Input capacitor should have enough ripple current rating to absorb input switching ripple current. The worst case RMS ripple current is half of the charging current when duty cycle is 0.5. If the converter does not operate at 50% duty cycle, then the worst case capacitor RMS current occurs where the duty cycle is closest to 50% and can be estimated by Equation 8:
Low ESR ceramic capacitor such as X7R or X5R is preferred for input decoupling capacitor and should be placed to the drain of the high side MOSFET and source of the low side MOSFET as close as possible. Voltage rating of the capacitor must be higher than normal input voltage level. 25V rating or higher capacitor is preferred for 19-20V input voltage. 10-20μF capacitance is suggested for typical of 3-4A charging current.
Ceramic capacitors show a dc-bias effect. This effect reduces the effective capacitance when a dc-bias voltage is applied across a ceramic capacitor, as on the input capacitor of a charger. The effect may lead to a significant capacitance drop, especially for high input voltages and small capacitor packages. See the manufacturer's data sheet about the performance with a dc bias voltage applied. It may be necessary to choose a higher voltage rating or nominal capacitance value in order to get the required value at the operating point.
Output capacitor also should have enough ripple current rating to absorb output switching ripple current. The output capacitor RMS current is given:
The bq24780S has internal loop compensator. To get good loop stability, the resonant frequency of the output inductor and output capacitor should be designed between 10 kHz and 20 kHz. The preferred ceramic capacitor is 25V X7R or X5R for output capacitor. 10-20μF capacitance is suggested for a typical of 3-4A charging current. Place the capacitors after charging current sensing resistor to get the best charge current regulation accuracy.
Ceramic capacitors show a dc-bias effect. This effect reduces the effective capacitance when a dc-bias voltage is applied across a ceramic capacitor, as on the output capacitor of a charger. The effect may lead to a significant capacitance drop, especially for high output voltages and small capacitor packages. See the manufacturer's data sheet about the performance with a dc bias voltage applied. It may be necessary to choose a higher voltage rating or nominal capacitance value in order to get the required value at the operating point.
Two external N-channel MOSFETs are used for a synchronous switching battery charger. The gate drivers are internally integrated into the IC with 6V of gate drive voltage. 30V or higher voltage rating MOSFETs are preferred for 19-20V input voltage.
Figure-of-merit (FOM) is usually used for selecting proper MOSFET based on a tradeoff between the conduction loss and switching loss. For the top side MOSFET, FOM is defined as the product of a MOSFET's on-resistance, RDS(ON), and the gate-to-drain charge, QGD. For the bottom side MOSFET, FOM is defined as the product of the MOSFET's on-resistance, RDS(ON), and the total gate charge, QG.
The lower the FOM value, the lower the total power loss. Usually lower RDS(ON) has higher cost with the same package size.
The top-side MOSFET loss includes conduction loss and switching loss. It is a function of duty cycle (D=VOUT/VIN), charging current (ICHG), MOSFET's on-resistance (RDS(ON)), input voltage (VIN), switching frequency (fS), turn on time (ton) and turn off time (toff):
The first item represents the conduction loss. Usually MOSFET RDS(ON) increases by 50% with 100°C junction temperature rise. The second term represents the switching loss. The MOSFET turn-on and turn-off times are given by:
where Qsw is the switching charge, Ion is the turn-on gate driving current and Ioff is the turn-off gate driving current. If the switching charge is not given in MOSFET datasheet, it can be estimated by gate-to-drain charge (QGD) and gate-to-source charge (QGS):
Gate driving current can be estimated by REGN voltage (VREGN), MOSFET plateau voltage (Vplt), total turn-on gate resistance (Ron) and turn-off gate resistance (Roff) of the gate driver:
The conduction loss of the bottom-side MOSFET is calculated with the following equation when it operates in synchronous continuous conduction mode:
When charger operates in non-synchronous mode, the bottom-side MOSFET is off. As a result all the freewheeling current goes through the body-diode of the bottom-side MOSFET. The body diode power loss depends on its forward voltage drop (VF), non-synchronous mode charging current (INONSYNC), and duty cycle (D).
The maximum charging current in non-synchronous mode can be up to 0.25A for a 10mΩ charging current sensing resistor or 0.5A if battery voltage is below 2.5V. The minimum duty cycle happens at lowest battery voltage. Choose the bottom-side MOSFET with either an internal Schottky or body diode capable of carrying the maximum non-synchronous mode charging current.
During adapter hot plug-in, the parasitic inductance and input capacitor from the adapter cable form a second order system. The voltage spike at VCC pin maybe beyond IC maximum voltage rating and damage IC. The input filter must be carefully designed and tested to prevent over voltage event on VCC pin.
There are several methods to damping or limit the over voltage spike during adapter hot plug-in. An electrolytic capacitor with high ESR as an input capacitor can damp the over voltage spike well below the IC maximum pin voltage rating. A high current capability TVS Zener diode can also limit the over voltage level to an IC safe level. However these two solutions may not have low cost or small size.
A cost effective and small size solution is shown in Figure 18. The R1 and C1 are composed of a damping RC network to damp the hot plug-in oscillation. As a result the over voltage spike is limited to a safe level. D1 is used for reverse voltage protection for VCC pin. C2 is VCC pin decoupling capacitor and it should be place to VCC pin as close as possible. C2 value should be less than C1 value so R1 can dominant the equivalent ESR value to get enough damping effect. R2 is used to limit inrush current of D1 to prevent D1 getting damage when adapter hot plug-in. R2 and C2 should have 10us time constant to limit the dv/dt on VCC pin to reduce inrush current when adapter hot plug in. R1 has high inrush current. R1 package must be sized enough to handle inrush current power loss according to resistor manufacturer’s data sheet. The filter components value always need to be verified with real application and minor adjustments may need to fit in the real application circuit.
No Battery | ||
VIN = 19.5 V | IDPM = 3072 mA | VBAT = 11 V |
ICHG = 2048 mA |
VIN = 19.5 V | IDPM = 2048 mA | ICHG = 2048 mA |
VBAT = 11 V | ICRIT 120% x IDPM | |
PROCHOT pulsewidth 0x3C[4:3] = 11 |
VBAT = 11 V | ||
IDPM 4096 mA | ICHG 2432 mA | VBAT 11 V |
VIN = 19.5 V | IDPM = 2048 mA | VBAT 11 V |
VIN = 19.5 V | IDPM = 2560 mA | VBAT = 11 V |
ICHG = 2 A | IDCHG = 2048 mA | |
When adapter is attached, and ACOK goes HIGH, the system is connected to adapter through ACFET/RBFET. An external resistor voltage divider attenuates the adapter voltage before it goes to ACDET. The adapter detect threshold should typically be programmed to a value greater than the maximum battery voltage, but lower than the IC maximum allowed input voltage (ACOVP) and system maximum allowed voltage.
When adapter is removed, the system is connected to battery through BATFET. Typically the battery depletion threshold should be greater than the minimum system voltage so that the battery capacity can be fully utilized for maximum battery life.
The switching node rise and fall times should be minimized for minimum switching loss. Proper layout of the components to minimize high frequency current path loop (see Figure 33) is important to prevent electrical and magnetic field radiation and high frequency resonant problems. Here is a PCB layout priority list for proper layout. Layout PCB according to this specific order is essential.
See the EVM design for the recommended component placement with trace and via locations. For the WQFN information, See SCBA017 and SLUA271.
The bq24780S has a unique short circuit protection feature. Its cycle-by-cycle current monitoring feature is achieved through monitoring the voltage drop across RDS(on) of the MOSFETs after a certain amount of blanking time. For a MOSFET short or inductor short circuit, the over current condition is sensed by two comparators, and two counters are triggered. After seven occurrences of a short circuit event, the charger will be latched off. To reset the charger from latch-off status, reconnect the adapter. Figure 35 shows the bq24780S short circuit protection block diagram.
In normal operation, the low side MOSFET current is from source to drain which generates a negative voltage drop when it turns on, as a result the over current comparator can not be triggered. When the high side switch short circuit or inductor short circuit happens, the large current of low side MOSFET is from drain to source and can trigger low side switch over current comparator. The bq24780S senses the low side switch voltage drop through the PHASE pin and GND pin.
The high-side FET short is detected by monitoring the voltage drop between ACP and PHASE. As a result, it not only monitors the high side switch voltage drop, but also the adapter sensing resistor voltage drop and PCB trace voltage drop from ACN pin of RAC to charger high side switch drain. Usually, there is a long trance between input sensing resistor and charger converting input, a careful layout will minimize the trace effect.
To prevent unintentional charger shut down in normal operation, MOSFET RDS(on) selection and PCB layout is very important. Figure 36 shows a improvement PCB layout example and its equivalent circuit. In this layout, the system current path and charger input current path is not separated, as a result, the system current causes voltage drop in the PCB copper and is sensed by the IC. The worst layout is when a system current pull point is after charger input; as a result all system current voltage drops are counted into over current protection comparator. The worst case for IC is when the total system current and charger input current sum equals the DPM current. When the system pulls more current, the charger IC tries to regulate the RAC current as a constant current by reducing the charging current.
Figure 37 shows the optimized PCB layout example. The system current path and charge input current path is separated, as a result the IC only senses charger input current caused PCB voltage drop and minimized the possibility of unintentional charger shut down in normal operation. This also makes PCB layout easier for high system current application.
The total voltage drop sensed by IC can be express as the following equation.
where the RAC is the AC adapter current sensing resistance, IDPM is the DPM current set point, RPCB is the PCB trace equivalent resistance, ICHRGIN is the charger input current, k is the PCB factor, RDS(on) is the high side MOSFET turn on resistance and IPEAK is the peak current of inductor. Here the PCB factor k equals 0 means the best layout shown in Figure 37 where the PCB trace only goes through charger input current while k equals 1 means the worst layout shown in Figure 36 where the PCB trace goes through all the DPM current. The total voltage drop must below the high side short circuit protection threshold to prevent unintentional charger shut down in normal operation.
The low side MOSFET short circuit voltage drop threshold can be adjusted via SMBus command. ChargeOption() bit[7] =0, 1 set the low side threshold 135mV and 230mV respectively. The high side MOSFET short circuit voltage drop threshold can be adjusted via SMBus command. ChargeOption() bit[8] = 0, 1 disable the function and set the threshold 750mV respectively. For a fixed PCB layout, host should set proper short circuit protection threshold level to prevent unintentional charger shut down in normal operation.
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
PowerPAD, E2E are trademarks of Texas Instruments.
Intel is a registered trademark of Intel Corporation.
All other trademarks are the property of their respective owners.
This integrated circuit can be damaged by ESD. Texas Instruments recommends that all integrated circuits be handled with appropriate precautions. Failure to observe proper handling and installation procedures can cause damage.
ESD damage can range from subtle performance degradation to complete device failure. Precision integrated circuits may be more susceptible to damage because very small parametric changes could cause the device not to meet its published specifications.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical packaging and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
Texas Instruments Incorporated (TI) reserves the right to make corrections, enhancements, improvements and other changes to its semiconductor products and services per JESD46, latest issue, and to discontinue any product or service per JESD48, latest issue. Buyers should obtain the latest relevant information before placing orders and should verify that such information is current and complete.
TI’s published terms of sale for semiconductor products (http://www.ti.com/sc/docs/stdterms.htm) apply to the sale of packaged integrated circuit products that TI has qualified and released to market. Additional terms may apply to the use or sale of other types of TI products and services.
Reproduction of significant portions of TI information in TI data sheets is permissible only if reproduction is without alteration and is accompanied by all associated warranties, conditions, limitations, and notices. TI is not responsible or liable for such reproduced documentation. Information of third parties may be subject to additional restrictions. Resale of TI products or services with statements different from or beyond the parameters stated by TI for that product or service voids all express and any implied warranties for the associated TI product or service and is an unfair and deceptive business practice. TI is not responsible or liable for any such statements.
Buyers and others who are developing systems that incorporate TI products (collectively, “Designers”) understand and agrees that Designers remain responsible for using their independent analysis, evaluation and judgment in designing their systems and products, and have full and exclusive responsibility to assure the safety of their products and compliance of their products (and of all TI products used in or for such Designers’ products) with all applicable regulations, laws and other applicable requirements. Designers represent that, with respect to their applications, they have all the necessary expertise to create and implement safeguards that (1) anticipate dangerous consequences of failures, (2) monitor failures and their consequences, and (3) lessen the likelihood of failures that might cause harm and take appropriate actions. Designers agree that prior to using or distributing any systems that include TI products, they will thoroughly test such systems and the functionality of such TI products as used in such systems.
TI’s provision of reference designs and any other technical, applications or design advice, quality characterization, reliability data or other information or services does not expand or otherwise alter TI’s applicable published warranties or warranty disclaimers for TI products, and no additional obligations or liabilities arise from TI providing such reference designs or other items.
Designers are authorized to use, copy and modify any individual TI reference design only in connection with the development of end products that include the TI product(s) identified in that reference design. HOWEVER, NO OTHER LICENSE, EXPRESS OR IMPLIED, BY ESTOPPEL OR OTHERWISE TO ANY OTHER TI INTELLECTUAL PROPERTY RIGHT, AND NO LICENSE TO ANY TECHNOLOGY OR INTELLECTUAL PROPERTY RIGHT OF TI OR ANY THIRD PARTY IS GRANTED HEREIN, including but not limited to any patent right, copyright, mask work right, or other intellectual property right relating to any combination, machine, or process in which TI products or services are used. Information published by TI regarding third-party products or services does not constitute a license to use such products or services, or a warranty or endorsement thereof. Use of the reference design or other items described above may require a license from a third party under the patents or other intellectual property of the third party, or a license from TI under the patents or other intellectual property of TI.
TI REFERENCE DESIGNS AND OTHER ITEMS DESCRIBED ABOVE ARE PROVIDED “AS IS” AND WITH ALL FAULTS. TI DISCLAIMS ALL OTHER WARRANTIES OR REPRESENTATIONS, EXPRESS OR IMPLIED, REGARDING THE REFERENCE DESIGNS OR USE OF THE REFERENCE DESIGNS, INCLUDING BUT NOT LIMITED TO ACCURACY OR COMPLETENESS, TITLE, ANY EPIDEMIC FAILURE WARRANTY AND ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE, AND NON-INFRINGEMENT OF ANY THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
TI SHALL NOT BE LIABLE FOR AND SHALL NOT DEFEND OR INDEMNIFY DESIGNERS AGAINST ANY CLAIM, INCLUDING BUT NOT LIMITED TO ANY INFRINGEMENT CLAIM THAT RELATES TO OR IS BASED ON ANY COMBINATION OF PRODUCTS AS DESCRIBED IN A TI REFERENCE DESIGN OR OTHERWISE. IN NO EVENT SHALL TI BE LIABLE FOR ANY ACTUAL, DIRECT, SPECIAL, COLLATERAL, INDIRECT, PUNITIVE, INCIDENTAL, CONSEQUENTIAL OR EXEMPLARY DAMAGES IN CONNECTION WITH OR ARISING OUT OF THE REFERENCE DESIGNS OR USE OF THE REFERENCE DESIGNS, AND REGARDLESS OF WHETHER TI HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES.
Unless TI has explicitly designated an individual product as meeting the requirements of a particular industry standard (e.g., ISO/TS 16949 and ISO 26262), TI is not responsible for any failure to meet such industry standard requirements.
Where TI specifically promotes products as facilitating functional safety or as compliant with industry functional safety standards, such products are intended to help enable customers to design and create their own applications that meet applicable functional safety standards and requirements. Using products in an application does not by itself establish any safety features in the application. Designers must ensure compliance with safety-related requirements and standards applicable to their applications. Designer may not use any TI products in life-critical medical equipment unless authorized officers of the parties have executed a special contract specifically governing such use. Life-critical medical equipment is medical equipment where failure of such equipment would cause serious bodily injury or death (e.g., life support, pacemakers, defibrillators, heart pumps, neurostimulators, and implantables). Such equipment includes, without limitation, all medical devices identified by the U.S. Food and Drug Administration as Class III devices and equivalent classifications outside the U.S.
TI may expressly designate certain products as completing a particular qualification (e.g., Q100, Military Grade, or Enhanced Product). Designers agree that it has the necessary expertise to select the product with the appropriate qualification designation for their applications and that proper product selection is at Designers’ own risk. Designers are solely responsible for compliance with all legal and regulatory requirements in connection with such selection.
Designer will fully indemnify TI and its representatives against any damages, costs, losses, and/or liabilities arising out of Designer’s non-compliance with the terms and provisions of this Notice.
IMPORTANT NOTICE
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 Copyright © 2017, Texas Instruments Incorporated |