SLUSBK6 July 2014
PRODUCTION DATA.
In a typical application, the system is powered by a USB port or USB wall adapter.
The wide input voltage range supports low cost and unregulated adapters.
The minimum input voltage - where the charging process starts with a reduced charging current - could be 3.75 V. The maximum supported input voltage is up to 10 V; the overvoltage protection kicks in at 10.5 V and the maximum input voltage rating is 30 V Input Rating.