INPUT CURRENTS |
IIN |
Supply Current for Control |
V(UVLO) < VIN < V(OVP) and VIN > V(BAT) + V(SLP) PWM Switching, –40 < TJ < 85 |
|
1 |
|
mA |
V(UVLO) < VIN < V(OVP) and VIN > V(BAT) + V(SLP) PWM NOT Switching |
|
|
3 |
mA |
0°C < TJ < 85°C, VIN = 5 V, Charge Disabled |
|
|
1.5 |
mA |
I(BAT_HIZ) |
Battery discharge current in High Impedance Mode |
0°C < TJ < 60°C, VIN = 0 V, High-Z Mode, PWM Not Switching, V(BUVLO) < V(BAT) < 4.65V |
|
0.7 |
1.2 |
µA |
0°C < TJ < 60°C, VIN = 0 V, High-Z Mode, PWM Not Switching, V(BUVLO) < V(BAT) < 6.6 V |
|
0.9 |
1.5 |
µA |
0°C < TJ < 60°C, VIN = 0 V or floating, High-Z Mode, PWM Switching, No Load |
|
0.75 |
3.5 |
µA |
0°C < TJ < 85°C, VIN = 0 V, High-Z Mode, PWM Switching, LSLDO enabled |
|
1.35 |
4.25 |
µA |
I(BAT_ACTIVE) |
Battery discharge current in Active Battery Mode |
0°C < TJ < 85°C, VIN = 0 V, Active Battery Mode, PWM Switching, LSLDO enabled, I2C Enabled, V(BUVLO) < V(BAT) < 4.65 V |
|
6.8 |
12 |
µA |
0°C < TJ < 85°C, 0 < VIN < VIN(UVLO), Active Battery Mode, PWM Switching, LSLDO disabled, I2C Enabled, /CD = Low, V(BUVLO) < V(BAT) < 4.65 V |
|
6.2 |
11 |
µA |
I(BAT_SHIP) |
Battery discharge current in Ship Mode |
0°C < TJ < 85°C, VIN = 0 V, Ship Mode |
|
2 |
150 |
nA |
POWER-PATH MANAGEMENT and INPUT CURRENT LIMIT |
VDO(IN-PMID) |
VIN – V(PMID) |
VIN = 5 V, IIN = 300 mA |
|
125 |
170 |
mV |
VDO(BAT-PMID) |
V(BAT) – V(PMID) |
VIN = 0 V, V(BAT) > 3 V, Iff = 400 mA |
|
120 |
160 |
mV |
V(BSUP1) |
Enter supplement mode threshold |
V(BAT) > V(BUVLO) |
|
V(PMID) < V(BAT) – 25 mV |
|
V |
V(BSUP2) |
Exit supplement mode threshold |
V(BAT) > V(BUVLO) |
|
V(PMID) < V(BAT) – 5mV |
|
V |
I(BAT_OCP) |
Current Limit, Discharge Mode |
V(BAT) > V(BUVLO) |
0.85 |
1.15 |
1.35 |
A |
I(ILIM) |
Input Current Limit |
Programmable Range, 50-mA steps |
50 |
|
400 |
mA |
Maximum Input Current using ILIM |
|
|
K(ILIM) / R(ILIM) |
|
|
IILIM accuracy IILIM accuracy |
50 mA to 100 mA |
–12% |
|
12% |
|
100 mA to 400 mA |
–5% |
|
5% |
|
K(ILIM) |
Maximum input current factor |
I(ILIM) = 50 mA to 100 mA |
175 |
200 |
225 |
AΩ |
I(ILIM) = 100 mA to 400 mA |
190 |
200 |
210 |
AΩ |
VIN(DPM) |
Input voltage threshold when input current is reduced |
Programmable Range using VIN(DPM) Registers. Can be disabled using VIN(DPM_ON) |
4.2 |
|
4.9 |
V |
VIN_DPM threshold accuracy |
|
–3% |
|
3% |
|
BATTERY CHARGER |
VD(PPM) |
PMID voltage threshold when charge current is reduced |
Above V(BATREG) |
|
0.2 |
|
V |
RON(BAT-PMID) |
Internal Battery Charger MOSFET on-resistance |
Measured from BAT to PMID, V(BAT) = 4.35 V, High-Z mode |
|
300 |
400 |
mΩ |
V(BATREG) |
Charge Voltage |
Operating in voltage regulation, Programmable Range, 10mV steps |
3.6 |
|
4.65 |
V |
Voltage Regulation Accuracy |
TJ = 25°C |
–0.5% |
|
0.5% |
|
TJ = 0°C to 85°C |
–0.5% |
|
0.5% |
|
I(CHARGE) |
Fast Charge Current Range |
V(BATUVLO) < V(BAT) < V(BATREG) |
5 |
|
300 |
mA |
Fast Charge Current using ISET |
|
|
K(ISET) / R(ISET) |
|
A |
Fast Charge Current Accuracy |
|
–5% |
|
5% |
|
K(ISET) |
Fast Charge Current Factor |
5 mA > I(CHARGE) > 300 mA |
190 |
200 |
210 |
AΩ |
I(TERM) |
Termination charge current |
Termination current programmable range over I2C |
0.5 |
|
37 |
mA |
Termination Current using IPRETERM |
I(CHARGE) < 300 mA, R(ITERM) = 15 kΩ |
|
5 |
|
% of ISET |
I(CHARGE) < 300 mA, R(ITERM) = 4.99 kΩ |
|
10 |
|
% of ISET |
I(CHARGE) < 300 mA, R(ITERM) = 1.65 kΩ |
|
15 |
|
% of ISET |
I(CHARGE) < 300 mA, R(ITERM) = 549 Ω |
|
20 |
|
% of ISET |
Accuracy |
I(TERM) > 4 mA |
–10% |
|
10% |
|
tDGL(TERM) |
TERM deglitch time |
Both rising and falling, 2-mV over-drive, tRISE, tFALL = 100 ns |
|
64 |
|
ms |
I(PRE_CHARGE) |
Pre-charge current |
Pre-charge current programmable range over I2C |
0.5 |
|
37 |
mA |
Pre-charge Current using IPRETERM |
|
|
I(TERM) |
|
A |
Accuracy |
|
–10% |
|
10% |
|
V(RCH) |
Recharge threshold voltage |
Below V(BATREG) |
100 |
120 |
140 |
mV |
tDGL(RCHG) |
Recharge threshold deglitch time |
tFALL = 100 ns typ, V(RCH) falling |
|
32 |
|
ms |
SYS OUTPUT |
RDS(ON_HS) |
|
PMID = 3.6 V, I(SYS) = 50 mA |
|
675 |
850 |
mΩ |
RDS(ON_LS) |
|
PMID = 3.6 V, I(SYS) = 50 mA |
|
300 |
475 |
mΩ |
RDS(CH_SYS) |
MOSFET on-resistance for SYS discharge |
VIN = 3.6 V, IOUT = –10 mA into VOUT pin |
|
22 |
40 |
Ω |
I(LIMF) |
SW Current limit HS |
2.2V < V(PMID) < 5.5 V |
525 |
600 |
675 |
mA |
SW Current limit LS |
2.2V < V(PMID) < 5.5 V |
525 |
700 |
850 |
mA |
I(LIM_SS) |
PMOS switch current limit during softstart |
Current limit is reduced during softstart |
80 |
130 |
200 |
mA |
VSYS |
SYS Output Voltage Range |
Programmable range, 100 mV Steps |
1.1 |
|
3.3 |
V |
Output Voltage Accuracy |
VIN = 5 V, PFM mode, IOUT = 10 mA, V(SYS) = 1.8 V |
–2.5% |
0 |
2.5% |
|
DC Output Voltage Load Regulation in PWM mode |
VOUT = 2 V, Load range |
|
0.01 |
|
%/mA |
DC Output Voltage Line Regulation in PWM mode |
VOUT = 2.V, IOUT = 100 mA, VIN RANGE |
|
0.01 |
|
%/V |
LS/LDO OUTPUT |
VIN(LS) |
Input voltage range for LS/LDO |
Load Switch Mode |
0.8 |
|
6.6 |
V |
Input voltage range for LS/LDO |
LDO Mode |
2.2 |
|
6.6 |
V |
VOUT |
DC output accuracy |
TJ = 25°C |
–2% |
±1% |
2% |
|
Over VIN, IOUT, temperature |
–3% |
±2% |
3% |
|
VLDO |
Output range for LS/LDO |
Programmable Range, 0.1 V steps |
0.8 |
|
3.3 |
V |
ΔVOUT / Δ VIN |
DC Line regulation |
VOUT(NOM) + 0.5 V < VIN < 6.6 V, IOUT = 5 mA |
–1% |
|
1% |
|
DC Load regulation |
0 mA < IOUT < 100 mA |
–1% |
|
1% |
|
|
Load Transient |
2 uA to 100 mA, VOUT = 1. 8V |
–120 |
|
60 |
mV |
RDS(ON_LDO) |
FET Rdson |
V(VINLS) = 3.6 V |
|
460 |
600 |
mΩ |
R(DSCH_LSLDO) |
MOSFET on-resistance for LS/LDO discharge |
1.7V < V(VINLS) < 6.6 V, ILOAD = –10 mA |
|
30 |
|
Ω |
I(OCL_LDO) |
Output Current Limit – LDO |
VLS/LDO = 0.9 x VLS/LDO(NOM) |
275 |
365 |
450 |
mA |
I(LS/LDO) |
Output Current |
V(VINLS) = 3.6 V, VLSLDO = 3.3 V |
|
|
100 |
mA |
V(VINLS) = 3.3 V, VLSLDO = 0.8 V |
|
|
100 |
mA |
V(VINLS) = 2.2 V, VLSLDO = 0.8 V |
|
|
10 |
mA |
IIN(LDO) |
Quiescent current for VINLS in LDO mode |
|
|
0.9 |
|
µA |
OFF-state supply current |
|
|
0.25 |
|
µA |
VIH(LSCTRL) |
High-level input voltage for LSCTRL |
1.15 V > V(VINLS) > 6.6 V |
0.75 x V(SYS) |
|
6.6 |
V |
VIL(LSCTRL) |
Low-level input voltage for LSCTRL |
1.15 V > V(VINLS) > 6.6 V |
|
|
0.25 x V(SYS) |
V |
PUSHBUTTON TIMER (MR) |
VIL |
Low-level input voltage |
|
|
|
0.3 |
V |
RPU |
Internal pull-up resistance |
|
|
120 |
|
kΩ |
VBAT MONITOR |
VBMON |
Battery Voltage Monitor Accuracy |
V(BAT) Falling - Including 2% increment |
–3.5 |
|
3.5 |
%V(BATREG) |
BATTERY-PACK NTC MONITOR |
VHOT |
High temperature threshold |
VTS falling, 1% VIN Hysteresis |
bq25120 |
14.5 |
15 |
15.2 |
%VIN |
bq25121 |
VWARM |
Warm temperature threshold |
VTS falling, 1% VIN Hysteresis |
bq25120 |
20.1 |
20.5 |
20.8 |
%VIN |
bq25121 |
20.2 |
20.6 |
20.9 |
VCOOL |
Cool temperature threshold |
VTS rising, 1% VIN Hysteresis |
bq25120 |
35.4 |
36 |
36.4 |
%VIN |
bq25121 |
35.5 |
36.1 |
36.5 |
VCOLD |
Low temperature threshold |
VTS rising, 1% VIN Hysteresis |
bq25120 |
39.3 |
39.8 |
40.2 |
%VIN |
bq25121 |
39.5 |
40 |
40.3 |
TSOFF |
TS Disable threshold |
VTS rising, 2% VIN Hysteresis |
bq25120 |
55 |
|
60 |
%VIN |
bq25121 |
PROTECTION |
V(UVLO) |
IC active threshold voltage |
VIN rising |
3.4 |
3.6 |
3.8 |
V |
VUVLO(HYS) |
IC active hysteresis |
VIN falling from above VUVLO |
|
150 |
|
mV |
V(BUVLO) |
Battery Undervoltage Lockout threshold Range |
Programmable Range for V(BUVLO) VBAT falling, 200 mV Hysteresis |
2.2 |
|
3.0 |
V |
Default Battery Undervoltage Lockout Accuracy |
V(BAT) falling |
–2.5% |
|
2.5% |
|
V(BATSHORT) |
Battery short circuit threshold |
Battery voltage falling |
|
2 |
|
V |
V(BATSHORT_HYS) |
Hysteresis for V(BATSHORT) |
|
|
100 |
|
mV |
I(BATSHORT) |
Battery short circuit charge current |
|
|
I(PRETERM) |
|
mA |
V(SLP) |
Sleep entry threshold, VIN – V(BAT) |
2 V < VBAT < V(BATREG), VIN falling |
|
65 |
120 |
mV |
V(SLP_HYS) |
Sleep-mode exit hysteresis |
VIN rising above V(SLP) |
40 |
65 |
100 |
mV |
VOVP |
Maximum Input Supply OVP threshold voltage |
VIN rising, 100 mV hysteresis |
5.35 |
5.55 |
5.75 |
V |
tDGL_OVP |
Deglitch time, VIN OVP falling |
VIN falling below VOVP, 1V/us |
|
32 |
|
ms |
TSHTDWN |
Thermal trip |
VIN > VUVLO |
|
114 |
|
°C |
THYS |
Thermal hysteresis |
VIN > VUVLO |
|
11 |
|
°C |
tDGL_SHTDWN |
Deglitch time, Thermal shutdown |
TJ rising above TSHTDWN |
|
4 |
|
µs |
I2C INTERFACE |
|
I2C Bus Specification standard and fast mode frequency support |
|
100 |
|
400 |
kHz |
VIL |
Input low threshold level |
VPULLUP = 1.1 V, SDA and SCL |
|
|
0.275 |
V |
VIH |
Input high threshold level |
VPULLUP = 1.1 V, SDA and SCL |
0.825 |
|
|
V |
VIH |
Input high threshold level |
VPULLUP = 3.3 V, SDA and SCL |
2.475 |
|
|
V |
VOL |
Output low threshold level |
IL = 5mA, sink current, VPULLUP = 1.1 V |
|
|
0.275 |
V |
IBIAS |
High-Level leakage current |
VPULLUP = 1.8V, SDA and SCL |
|
|
1 |
µA |
INT, PG, and RESET OUTPUT (Open Drain) |
VOL |
Low level output threshold |
Sinking current = 5 mA |
|
|
0.25 x V(SYS) |
V |
IIN |
Bias current into pin |
Pin is high impedance, IOUT = 0 mA; TJ = –40°C to 60°C |
|
|
12 |
nA |
VIN(BAT_DELTA) |
Input voltage above VBAT where PG sends two 128 µs pulses each minute to signal the host of the input voltage status |
VUVLO < VIN < VOVP |
0.825 |
1 |
1.15 |
V |
INPUT PIN (CD LSCTRL) |
VIL(/CD_LSCTRL) |
Input low threshold |
V(PULLUP) = 1V |
|
|
0.25 |
V |
VIH(/CD_LSCTRL) |
Input high threshold |
V(PULLUP) = 1V |
0.75 |
|
|
V |
RPULLDOWN/CD |
Internal pull-down resistance |
|
|
900 |
|
kΩ |
R(LSCTRL) |
Internal pull-down resistance |
|
|
2 |
|
MΩ |