SLUSD08A May 2017 – January 2018
PRODUCTION DATA.
The bq25120A is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS control that extends light load efficiency down to 10-µA load currents. The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ25120A | DSBGA (25) | 2.50 mm x 2.50 mm |