SLUSD33A November 2017 – January 2021 BQ25122
PRODUCTION DATA
During the normal charging process, if the input power source is not able to support the programmed or default charging current and System load, the supply voltage decreases. Once the supply approaches VIN(DPM), the input DPM current and voltage loops will reduce the input current through the blocking FETs, to prevent the further drop of the supply. The VIN(DPM) threshold is programmable through the I2C register from 4.2 V to 4.9 V in 100-mV steps. It can be disabled completely as well. When the device enters this mode, the charge current may be lower than the set value and the VINDPM_STAT bit is set. If the 2X timer is set, the safety timer is extended while VIN(DPM) is active. Additionally, termination is disabled. Note that in a condition where the battery is connected while VUVLO<VIN < VIN(DPM), the VINDPM loop will prevent the battery from being charged and PMID will be powered from BAT.