Connect ISET, ILIM and IPRETERM pins to ground to program fast charge current to 10 mA, input current limit to 100 mA and pre-charge/termination current to 2 mA.
BAT_UVLO = 3 V
VSYS = 1.8 V
LS/LDO is LS
VBREG = 4.2 V
VIN_DPM is enabled and VIN_DPM Threshold = 4.6 V
Safety Timer = 3 hr
If the function is not needed, connect TS to the center tab of the resistor divider between VIN and the ground. (pull up resistor = 14 kΩ, pull down resistor = 14.3 kΩ)