SLUSD04C july 2018 – april 2023 BQ25150
PRODUCTION DATA
Table 9-2 lists the ADC measurements done by the ADC.
MEASUREMENT | FULL SCALE RANGE (ABSOLUTE MAX CODE) |
FULL LINEAR RANGE (RECOMMENDED OPERATING RANGE) |
FORMULA |
---|---|---|---|
VIN | 6 V | 2 V - 5 V |
Equation 7.
![]() |
PMID | 6 V | 2 V - 5 V |
Equation 8.
![]() |
IIN | 750 mA | 0 - 600 mA | For ILIM ≤ 150mA: Equation 9. ![]() For ILIM >150mA: Equation 10. ![]() Note: IIN reading only valid when VIN > VUVLO and VIN < VOVP |
VBAT | 6 V | 2 V - 5 V |
Equation 11.
![]() |
TS | 1.2 V | 0 - 1 V |
Equation 12.
![]() |
ADCIN | 1.2 V | 0 - 1 V |
Equation 13.
![]() |
% ICHARGE | - | - | Equation 14. ![]() where ICHARGE is the fast charge current set by ICHG_CTRL register and ICHARGE_RANGE bit. Note that if the device in in pre-charge or in the TS COLD region, ICHARGE will be the current set by the IPRECHRG and TS_ICHRG bits respectively. |