SLUSEC5A december 2020 – august 2023 BQ25157
PRODUCTION DATA
PARAMETER | BQ25150 |
BQ25155 |
BQ25157 |
---|---|---|---|
Fast Charge Current (ICHARGE) | 10 mA |
10 mA |
10 mA |
Pre-Charge Current (IPRECHARGE) | 2.5 mA |
2.5 mA |
2.5 mA |
OVP |
5.5V |
5.5 V |
6.2V |
Default Input Current Ljmit (IILIM) | 100 mA |
500 mA |
100 mA |
VIN DPM | Enabled (4.5 V) |
Disabled (4.6 V) |
Enabled (4.2 V) |
PMID |
Passthrough |
Regulated (4.5V Default) |
Passthrough |
IMAX |
Enabled |
Disabled |
Disabled |
Ship Mode Wake Timer | 2 seconds | 0.125 seconds | 2 seconds |
DEVICE_ID | 0x20h |
0x35h |
0x3Ch |