SLUSDJ8A April 2020 – April 2021 BQ25170
PRODUCTION DATA
Use a 10-kΩ NTC thermistor in the battery pack (recommend: 103AT-2). The VCOLD and VHOT thresholds in the data sheet are designed to meet a charging window between 0°C and 45°C for a 10-kΩ NTC with β=3435K. To disable the TS sense function, use a fixed 10-kΩ resistor between the TS and GND. The TS pin can be pulled down to disable charging.