SLUSDJ8A April 2020 – April 2021 BQ25170
PRODUCTION DATA
The device is in shutdown state if the IN pin voltage is less than VIN_LOWV, or the TS pin is below VTS_ENZ. The internal circuitry is powered down, all the pins are high impedance, and the device draws ISD_IN_TS from the input supply. Once the IN voltage rises above the VIN_LOW threshold and the TS pin is above VTS_EN, the IC will enter Sleep Mode or Active Mode depending on the OUT pin voltage.