SLUSDJ8A April 2020 – April 2021 BQ25170
PRODUCTION DATA
The device indicates the charging state on the open-drain STAT pin. This pin can drive an LED.
CHARGING STATE | STAT PIN STATE |
---|---|
Charge completed, charger in sleep mode or charge disabled (VTS < VTS_ENZ) | HIGH |
Charge in progress (including automatic recharge) | LOW |
Fault (VIN OVP, BAT OVP, BAT OCP, TS HOT, TS COLD, TMR_EXP, VSET pin short/open or ISET pin short) | BLINK at 1Hz |