SLUSDJ8A April   2020  – April 2021 BQ25170
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Power Up from Input Source
        1. 7.3.1.1 ISET Pin Detection
        2. 7.3.1.2 VSET Pin Detection
        3. 7.3.1.3 Charger Power Up
      2. 7.3.2 Battery Charging Features
        1. 7.3.2.1 Lithium-Ion Battery Charging Profile
        2. 7.3.2.2 Charge Termination and Battery Recharge
        3. 7.3.2.3 Charging Safety Timers
        4. 7.3.2.4 Battery Cold, Hot Temperature Qualification (TS Pin)
      3. 7.3.3 Status Outputs ( PG, STAT)
        1. 7.3.3.1 Power Good Indicator (PG Pin)
        2. 7.3.3.2 Charging Status Indicator (STAT)
      4. 7.3.4 Protection Features
        1. 7.3.4.1 Input Overvoltage Protection (VIN OVP)
        2. 7.3.4.2 Output Overvoltage Protection (BAT OVP)
        3. 7.3.4.3 Output Overcurrent Protection (BAT OCP)
        4. 7.3.4.4 Thermal Regulation and Thermal Shutdown (TREG and TSHUT)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown or Undervoltage Lockout (UVLO)
      2. 7.4.2 Sleep Mode
      3. 7.4.3 Active Mode
        1. 7.4.3.1 Standby Mode
      4. 7.4.4 Fault Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Li-Ion Charger Design Example
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 TS Function
        3. 8.2.1.3 Application Curves
      2. 8.2.2 LiFePO4 Charger Design Example
        1. 8.2.2.1 Design Requirements
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The BQ25170 is an integrated 800-mA linear charger for 1-cell Li-Ion, Li-Polymer, and LiFePO4 batteries targeted at space-limited portable applications. The device has a single power output that charges the battery. The system load can be placed in parallel with the battery, as long as the average system load does not prevent the battery from charging fully within the safety timer duration. When the system load is placed in parallel with the battery, the charge current is shared between the system and the battery.

The device has three phases for charging a Li-Ion battery: precharge to recover a fully discharged battery, fast-charge constant current to supply the bulk of the charge, and voltage regulation to reach full capacity.

In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold, TREG, is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and automatic charge termination. The charge voltage and fast charge current are programmable through external resistors. The precharge and termination current threshold track the fast charge current setting.

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
BQ25170 WSON (8) 2.0 mm x 2.0 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-EE823CD3-EE1F-4C63-BD8A-120EDB9F9FC2-low.gif Simplified Schematic