SLUSDY5 June 2022 BQ25172
PRODUCTION DATA
When an input source is plugged in and charge is enabled (VTS > VTS_EN), the device checks the input source voltage to turn on all the bias circuits. It detects and sets the charge current, safety timer length, and series cell-count before the linear regulator is started. The power-up sequence from input source is as listed: