SLUSDY7A June 2021 – September 2021 BQ25175
PRODUCTION DATA
CIN = 1 µF, COUT = 1 µF, VIN = 5 V, ICHG = 200 mA (unless otherwise specified)
RISET = 1.2 kΩ |
VIN = 5V → 0V |
TS pin released |
VOUT = VREG = 3.5 V → 0 V |
ISET = 400 mA → 40 mA |
RISET = 1.2 kΩ | OUT = open-circuit |
TS pulled LOW |
ISET = 1.5 kΩ → 0 Ω |