SLUSDY7A June 2021 – September 2021 BQ25175
PRODUCTION DATA
Regulation voltage is fixed to 4.35 V, input voltage is 5 V, and charge current is programmed via the ISET pin to 300 mA.
RISET = [KISET /
ICHG]
from the Electrical Characteristics table KISET = 300 AΩ
RISET = [300
AΩ/0.3 A] = 1000 Ω