SLUSEV4 September 2022 BQ25176M
PRODUCTION DATA
VSET pin is used to program the device regulation voltage at end-of-charge using a ±1% pulldown resistor. The available pulldown resistor and corresponding charging levels are:
RESISTOR | CHARGE VOLTAGE (V) |
---|---|
> 150 kΩ | No Charge (open-circuit) |
100kΩ | 1-cell LiFePO4: 3.50 V |
82.5kΩ | 1-cell LiFePO4: 3.60 V |
61.9kΩ | 1-cell LiFePO4: 3.70 V |
47.5kΩ | 1-cell LiIon: 4.05 V |
35.7kΩ | 1-cell LiIon: 4.15 V |
27.4kΩ | 1-cell LiIon: 4.20 V |
24.3kΩ | 1-cell LiIon: 4.35 V |
18.2kΩ | 1-cell LiIon: 4.40 V |
< 3.0 kΩ | No Charge (short-circuit) |
If either a short- or open-circuit condition is detected, charger stops operation and remains in the FAULT state until the input or BIAS pin is toggled.
Once a valid resistor value has been detected, the corresponding charge voltage is latched in and the pin is not continuously monitored during operation. A change in this pin will not be acknowledged by the IC until the input supply or BIAS pin is toggled.