SLUSF40A October 2024 – December 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When VSYS drops to VBAT - VBSUP1, the device enters supplement mode in which the the battery supplements the system load. The battery stops supplementing the system load when VSYS rises to VBAT + VBSUP2. In supplement mode, the battery supplement current is not regulated. Termination is disabled in supplement mode. VBAT needs to be higher than battery depletion threshold (VBATDEPL) for the device to be able to enter supplement mode.