SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device integrates 4 multi-function GPIOs which can be used as individual enable signals for internal power rails, sequencer outputs for external power rails/loads, sequence power good signal, level-shifted MR signal, or VSEL pins for Buck rail. The GPIOs can also be used as MCU GPIO expanders since they can be configured to operate in level-sensitive input mode, positive-edge/negative-edge trigger mode, forced push-pull output mode, or open-drain output mode.