SLUSF40A October 2024 – December 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Depending on the configuration set on pushbutton long press action register bits (PB_LPRESS_ACTION_1:0), the device will perform a ship mode entry or Hardware Reset or completely ignore the long button press action. If HOST_HW_RESET_VIN_REQ bit is set to 1, the Hardware Reset can only start with VIN > VIN_UVLO.