SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The input current limit can be controlled by the ILIM bits through I2C.
If the ILIM regulation loop is active, ILIM_ACTIVE_STAT bit is set after the input current limit deglitch tILIM. When the ILIM regulation loop is active, termination is suspended.
The ILIM_ACTIVE_MASK will prevent interrupt from being issued but does not override the ILIM behavior itself. ILIM value can be programmed dynamically through the I2C by the host. The ILIM settings of 100mA and 500mA are designed to be the maximum value to support standard systems.