SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VIN = 5V | ICHG = 5mA | |
VIN = 5V | VBAT = 3.8V | TA = 25°C |
VBBOUT = 3.3V | TA = 25°C | |
VLSLDO2 = 3.3V | TA = 25°C | |
VBKOUT = 1.2V | TA = 25°C | |
VBKOUT = 3.3V | TA = 25°C | |
VBBOUT = 3.3V | TA = 25°C | |
VVINLS1 = 3.6V | TA = 25°C | |
VIN = 5V | VBAT = 3.8V | |
VBKOUT = 1.8V | TA = 25°C | |
VLSLDO1 = 1.8V | TA = 25°C | |
VBKOUT = 0.7V | TA = 25°C | |
VBKOUT = 1.8V | TA = 25°C | |
VBBOUT = 1.7V | TA = 25°C | |
VBBOUT = 5.0V | TA = 25°C | |
VVINLS2 = 3.6V | TA = 25°C | |