SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ25190 is a battery management unit (BMU) with integrated linear charger, voltage regulators, 12-bit ADC,and multifunction GPIOs. The ultra-low quiescent current of inegarted linear charger and voltage regulators ensures the low power consumption. The flexibility offered by ADC and multifucntion GPIOs enables the easy system monitoring and control.
The device integrates a linear charger that allows the battery to be charged with a programmable charge current. In addition to the charge current, other charging parameters can be programmed through I2C such as the pre-charge, termination and input current limit currents.
The power path allows the system to be powered from a regulated output, SYS, even when the battery is depleted or charging, by drawing power from IN pin. It also prioritizes the system load in SYS, reducing the charging current, if necessary, in order support the load when input power is limited. If the input supply is removed and the battery voltage level is above VBUVLO, SYS will automatically and seamlessly switch to battery power.
There are two major subsystems in the charger and power path system, the BATSYS and ILIMSYS. The BATSYS consists of the Battery FET (BATFET) and analog and digital control circuitry that control the BATFET operation. There are several loops that influence the charge current: constant current loop (CC), constant voltage loop (CV), input current limit, DPPM, and VINDPM. During the charging process, all loops are enabled and the one that is dominant takes control. The ILIMSYS block consists of back-to-back blocking FETs to prevent reverse currents from SYS to IN as well as the control circuitry to regulate the input current and prevent excessive current from being drawn from the IN power supply for more reliable operation.
The device supports multiple battery chemistries for single-cell applications, hence the need to support multiple battery regulation voltage (VREG) and charge current (ICHG) options.
The device integrates one high efficiency step-down Buck converter with ultra-low operating quiescent current. It employs DCS-control archeture with low ouput voltage ripple and excellent load transient performance. It supports dynamic voltage scaling (DVS) with its output voltage being adjusted through I2C or GPIO pins. The input of Buck converters is internally connected to SYS.
In addition to the integreated Buck, a Buck-boost converter is also integarted to support a wide range of output voltage from 1.7V to 5.2V, which is programmable through I2C.
The device also integrates two ultra-low quiescent current LDOs. The output voltages of these LDOs can be programmed through I2C. With input pins available, they can be used to connect or disconnet system load when configured to be operate in bypass mode.
A 12-bit ADC enables battery and system monitoring. It can also be used to measure the battery temperature using a thermistor connected to the TS pin as well as external system signals through the ADCIN pin.
In addition to functioning as MCU GPIO expanders, the four integrated multi-function GPIOs can also be used as enable signals for internal or external voltage regulator power rails, sequence power good indicator, or VSEL pins.