SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In order to prevent damage to the battery, the device will charge the battery at a much lower current level (IBATSC) when the battery voltage is below the VBATSC. During trickle charge, the device still counts against the precharge safety timer. The trickle charge and precharge are counting against the safety timer, for which the duration is 25% of the fast charge timer. The IBATSC bit determines if the trickle charge current is 8mA or 1mA.