SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ25190 is a highly integrated battery management unit that integrates the most commonly used functions for wearable devices: a linear charger with power path, one step-down switching converter (Buck), one buck-boost switching converter (Buck-boost), two LDOs (LDO1 and LDO2), manual reset with timer (MR) , multi-channel analog-to-digital converter (ADC), as well as four multifunctional general-purpose input/outputs (GPIO).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
BQ25190 | YBG (WCSP 30) | 2.25mm x 2.75mm |