SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The integrated charger supports charge current from 5mA to 1A that enables quick and accurate charging while providing a regulated voltage to the system. The regulated system voltage (VSYS) can be configured through I2C based on the recommended operating conditions of the downstream system loads. Other operation parameters such as the input current limit, charge current, Buck converters' output voltages, Buck-boost converters' output voltage, and LDOs' output voltages are also programmable through the I2C interface.
The BQ25190 features low quiescent current during operation and shutdown, which enables longer battery life.