SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For applications with no pushbutton to implement the Hardware Reset, the device offers an function which detects a sequence of pulses at IN pin that would trigger the Hardware Reset. The device detects 3 pulses with width of at least 500ms in an 8-second window. Less than or more than 3 pulses would not generate a HW reset. Once the 8-second window expires and the 3 pulses have been detected, the Hardware Reset is implemented.