SLUSF40A October 2024 – December 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device is in adapter mode with adapter being connected (VIN > VIN_UVLO). If the adater supply is valid (VIN_PGOOD) and above the VINDPM level, the system is powered by the adapter and the charging can start if it is enabled and there is no fault that prevents charging.